https://www.rockwellautomation.com/en-at/products/details.855BM-N10DH6.html
Catalog #: 855BM-N10DH6
120mm Industrial Beacon 120 mm Beacon
Catalog #: 855BM-N10DH6
120mm Industrial Beacon 120 mm Beacon
Rockwell Automation announces that as of
2022-12-31T00:00:00.000Z,
the 120mm Industrial Beacon 120 mm Beacon will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
2022-12-31T00:00:00.000Z
Replacement Category:
Functional Replacement
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Electrical
Power | 35 W |
---|---|
Nominal voltage | 120 V |
Type of current | AC |
Nominal current | 0.29 A @ 110/120V AC, 50/60 Hz |
Function | Steady halogen beacon |
Lamp holder | GY6.35 |
Construction
Halogen bulb | 35 W |
---|---|
Lens color | Blue |
Replacement lenses | Fresnel |
Replacement lamps | Halogen |
Housing pole mount base | 120 mm: Aluminium die-cast, powder-coated |
Degree of protection (NEMA) | 13 |
Degree of protection (IP) | IP65 |
Housing base material | Polycarbonate |
Housing lenses | Polycarbonate |
Housing bracket | Powder-coated steel |
Mounting for NPT conduit | For indoor and outdoor |
Environmental
Operating temperature | -25 °C |
---|---|
Storage temperature | -25 °C |
Mechanical
Base type | 1/2 inch NPT conduit mount |
---|---|
List of degrees of protection (NEMA) | 4, 4X, 13 |
Terminals | Up to 2.5 mm2 (14 AWG) |
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Technical Data | 855-TD001 |
Find all available product literature for this product in the
Literature Library results.
Documentation
TYPE | Technical Data |
---|---|
PUBLICATION NUMBER | 855-TD001 |
Find all available product literature for this product in the
Literature Library results.
Copyright ©2024 Rockwell Automation, Inc.