https://www.rockwellautomation.com/en-at/products/details.839E-DC1BA2A3D4.html
Catalog #: 839E-DC1BA2A3D4
Condition Sensor, Flow, 839E Solid-State, 1/2 inch NPT (Male) Process Connection, Digital Display, 4...20 mA Analog Output with Single PNP Output, 30 mm (1.18 in), M12 Micro Connector
Catalog #: 839E-DC1BA2A3D4
Condition Sensor, Flow, 839E Solid-State, 1/2 inch NPT (Male) Process Connection, Digital Display, 4...20 mA Analog Output with Single PNP Output, 30 mm (1.18 in), M12 Micro Connector
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
For full product specifications, please see the product catalog.
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
User Manual | 839E-UM002 |
Find more technical documentation for this product in the
Technical Documentation Center.
Documentation
TYPE | User Manual |
---|---|
PUBLICATION NUMBER | 839E-UM002 |
Find more technical documentation for this product in the
Technical Documentation Center.
Copyright ©2024 Rockwell Automation, Inc.