https://www.rockwellautomation.com/en-at/products/details.802XR-HF7.html
Catalog #: 802XR-HF7
Sealed Haz Loc Limit Switch
Catalog #: 802XR-HF7
Sealed Haz Loc Limit Switch
Rockwell Automation announces that as of
2024-12-31T00:00:00.000Z,
the Sealed Haz Loc Limit Switch will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
2024-12-31T00:00:00.000Z
Replacement Category:
No planned RA replacement
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Mechanical
Suitable for safety functions | Yes |
---|---|
Degree of protection (NEMA) | other |
Width sensor | 69.8 mm |
Length of sensor | 57.15 mm |
List of degrees of protection (NEMA) | 7,9 |
Contact type | NO |
Torque to operate contacts, max | 0.51 Nm |
Mode of operation | CW and CCW operation |
Travel to operate contacts, max | 7° |
Travel to reset contacts, max | 3.5° |
Travel, max | 53° |
Actuation type | Lever type, spring return, high operating torque |
Construction type housing | Cuboid |
Electrical
With status indication | Yes |
---|---|
Continuous carrying current | Same polarity: maximum 5 A per pole (B600) |
Contact rating | Maximum 1.1 A per pole @ 115...125V DC (P300) |
Contact rating, break | Same polarity: maximum 360VA per pole, 50/60 Hz (B600) |
Contact rating, make | Same polarity: maximum 7.5 A per pole @ 480V AC, 50/60 Hz (B600) |
Output electronic | No |
Construction
Height of sensor | 160.53 mm |
---|
Environmental
Ambient temperature during operating | -29 °C |
---|---|
NEMA rating designation | P300 @ DC |
Enclosure type rating | NEMA Type 7 and 9/Class I, Groups B, C, and D or Class II, Groups E, F, and G |
Documentation
For all available documentation, please see the literature results.
Copyright ©2024 Rockwell Automation, Inc.