https://www.rockwellautomation.com/en-at/products/details.802T-APJ9.html
Catalog #: 802T-APJ9
Plug-In Oiltight Limit Switch, Metal, 10 A Standard Energy, Rotary Lever Arm, 2 Circuits, Quick Disconnect Connector, Standard Contacts, 1 Normally Open Contact, 1 Normally Closed Contact, Standard Low Temprature, -18°C, 110 °C High Temp Limit, Snap Acting, Clockwise & Counter Clockwise, Spring Return, Full Switch (Head & Body), 5 Pins, Mini, NEMA Style Standard Mounting, Not Direct Acting, 802T Plug-in Style, 2.6 lb in, J9 Wiring, 13 Degree Angle, 7 Degree Angle, A600, 10
Catalog #: 802T-APJ9
Plug-In Oiltight Limit Switch, Metal, 10 A Standard Energy, Rotary Lever Arm, 2 Circuits, Quick Disconnect Connector, Standard Contacts, 1 Normally Open Contact, 1 Normally Closed Contact, Standard Low Temprature, -18°C, 110 °C High Temp Limit, Snap Acting, Clockwise & Counter Clockwise, Spring Return, Full Switch (Head & Body), 5 Pins, Mini, NEMA Style Standard Mounting, Not Direct Acting, 802T Plug-in Style, 2.6 lb in, J9 Wiring, 13 Degree Angle, 7 Degree Angle, A600, 10
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
For full product specifications, please see the product catalog.
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Technical Data | LIMIT-TD001 |
Find all available product literature for this product in the
Literature Library results.
Documentation
TYPE | Technical Data |
---|---|
PUBLICATION NUMBER | LIMIT-TD001 |
Find all available product literature for this product in the
Literature Library results.
Copyright ©2024 Rockwell Automation, Inc.