https://www.rockwellautomation.com/en-at/products/details.802MC-AZJ1.html
Catalog #: 802MC-AZJ1
Corr-Resist Limit Switch, Complete Switch, Rotary Lever Spring Return, Rotary Standard Trip, 2 Circuits, Mini Quick Disconnect, 5 Pin Mini Type (J1 Wiring), CW and CCW Operation, 24V, 2 Circuit, 24VDC, Standard Body
Catalog #: 802MC-AZJ1
Corr-Resist Limit Switch, Complete Switch, Rotary Lever Spring Return, Rotary Standard Trip, 2 Circuits, Mini Quick Disconnect, 5 Pin Mini Type (J1 Wiring), CW and CCW Operation, 24V, 2 Circuit, 24VDC, Standard Body
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Mechanical
Suitable for safety functions | Yes |
---|---|
Degree of protection (NEMA) | 13 |
Degree of protection (IP) | IP66/IP67 |
List of degrees of protection (NEMA) | 1, 4X, 6P, 13 |
Torque to operate contacts, max | 0.34 Nm |
Mode of operation | CW and CCW operation |
Travel to operate contacts, max | 15° |
Travel to reset contacts, max | 6° |
Travel, max | 86° |
Actuation type | Lever type, spring return, standard operating torque |
Connection type | 5-pin mini plug in receptacle on a 2 circuit contact block or a 9-pin plug in receptacle on a 4 circuit contact block |
Switching function latching | No |
Construction type housing | Cuboid |
List of degrees of protection (IP) | IP66, IP67, IP69K |
Electrical
With status indication | No |
---|---|
Number of circuits | 2 circuit, 24V DC |
Indicating lights | No indication light |
Continuous carrying current | 2 circuits same polarity: maximum 5 A per pole @ 24V DC |
Contact rating | 2 circuits same polarity: maximum 1.1 A per pole @ 24V DC |
Contact rating, break | 2 circuits same polarity: maximum 720VA per pole @ 600V AC, 50/60 Hz, AC-15 (A600) |
Contact rating, make | 2 circuits same polarity: maximum 7200VA per pole @ 600V AC, 50/60 Hz, AC-15 (A600) |
Output electronic | No |
Environmental
Ambient temperature during operating | 0 °C |
---|---|
NEMA rating designation | 2 circuits same polarity: A600/AC-15 |
Ambient temperature | 0...80° (32...176°), minimum temperature based on the absence of freezing moisture or water |
Construction
Width of sensor, approx | 41.3 mm |
---|---|
Height of sensor, approx | 119 mm |
Length of sensor, approx | 57.9 mm |
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Technical Data | LIMIT-TD001 |
Find all available product literature for this product in the
Literature Library results.
Documentation
TYPE | Technical Data |
---|---|
PUBLICATION NUMBER | LIMIT-TD001 |
Find all available product literature for this product in the
Literature Library results.
Copyright ©2024 Rockwell Automation, Inc.