https://www.rockwellautomation.com/en-at/products/details.800Z-HF1.html
Catalog #: 800Z-HF1
800Z PB, Electronic Palm Button, Heavy Industrial Touch Button, 85-264V AC Relay Output, Flush Mounting, Terminal Wiring, Without Guard
Catalog #: 800Z-HF1
800Z PB, Electronic Palm Button, Heavy Industrial Touch Button, 85-264V AC Relay Output, Flush Mounting, Terminal Wiring, Without Guard
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Mechanical
Spring-return | No |
---|---|
Mounting type | Flush mount |
Shock | Tested @ 100 G (mechanical durability) |
Vibration | Endurance: tested @ 10 G, 1.52 mm displacement |
Tightening torque | 9 lb.in |
Operating force | Zero |
Construction
Degree of protection (IP) | IP66 |
---|---|
List of degrees of protection (NEMA) | 4, 13 |
Connection type | Terminal wiring |
Touch button type | Heavy industrial line |
Degree of protection (NEMA) | 4 |
Housing/guard | Valox 357 |
List of degrees of protection (IP) | IP2X, IP66 |
Environmental
Operating temperature | -25 °F |
---|---|
Storage temperature | -40 °F |
Humidity | 95% RH from 25...50 °C (77...122 °F) (full operation) |
Accessory
Gasket | 1/16 inch cork-BUNA-N |
---|
Electrical
Input voltage | Relay type: full voltage (800Z-GF): 100...240V AC (+10%, -15%) |
---|---|
Electrical life cycle | Relay output 150000 operations @ 5 A inductive, 2.5 A resistive |
Switching function latching | No |
OFF-delay, max | 60 ms |
ON-delay, max | 76 ms |
Output type | Relay output |
Wire size | #22...12 AWG (0.5...4 mm²) |
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Technical Data | 800-TD010 |
Find all available product literature for this product in the
Literature Library results.
Documentation
TYPE | Technical Data |
---|---|
PUBLICATION NUMBER | 800-TD010 |
Find all available product literature for this product in the
Literature Library results.
Certifications
- China CCC
- Eurasion Economic Community
- Australian RCM
This product was certified with the above certifications as of 2024-05-13. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Certifications
- China CCC
- Eurasion Economic Community
- Australian RCM
This product was certified with the above certifications as of 2024-05-13. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Copyright ©2024 Rockwell Automation, Inc.