https://www.rockwellautomation.com/en-at/products/details.800Z-GL3065.html
Catalog #: 800Z-GL3065
Best Selling
800Z PB, Electronic Palm Button, General Purpose Touch Button, 20-30V AC/10-40V DC Relay, 30.5 mm Mounting, 6 ft 5 Wire Cable, Without Guard
Catalog #: 800Z-GL3065
Best Selling
800Z PB, Electronic Palm Button, General Purpose Touch Button, 20-30V AC/10-40V DC Relay, 30.5 mm Mounting, 6 ft 5 Wire Cable, Without Guard
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Mechanical
Spring-return | No |
---|---|
Hole diameter | 30.5 mm |
Mounting type | 30.5 mm mounting (mini connector) |
Shock | Tested @ 100 G (mechanical durability) |
Vibration | Endurance: tested @ 10 G, 1.52 mm displacement |
Operating force | Zero |
Construction
Degree of protection (IP) | IP66 |
---|---|
List of degrees of protection (NEMA) | 4, 4X, 13 |
Connection type | 6 ft 5-wire cable |
Touch button type | General purpose line |
Degree of protection (NEMA) | 4 |
Housing/guard | Valox 357 |
Environmental
Operating temperature | -25 °F |
---|---|
Storage temperature | -40 °F |
Humidity | 95% RH from 25...50 °C (77...122 °F) (full operation) |
Accessory
Gasket | BUNA-N |
---|---|
Connector | Insulator material (mini connector): PVC |
Electrical
Input voltage | Relay type: low voltage, 10...40V DC, 20...30V AC |
---|---|
Electrical life cycle | Relay output 200000 operations @ 2 A inductive, 4 A resistive |
Switching function latching | No |
OFF-delay, max | 60 ms |
ON-delay, max | 76 ms |
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Technical Data | 800-TD010 |
Find all available product literature for this product in the
Literature Library results.
Documentation
TYPE | Technical Data |
---|---|
PUBLICATION NUMBER | 800-TD010 |
Find all available product literature for this product in the
Literature Library results.
Certifications
- China CCC
- Australian RCM
This product was certified with the above certifications as of 2024-05-13. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Certifications
- China CCC
- Australian RCM
This product was certified with the above certifications as of 2024-05-13. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Copyright ©2024 Rockwell Automation, Inc.