https://www.rockwellautomation.com/en-at/products/details.800TC-TFXT6A5S.html
Catalog #: 800TC-TFXT6A5S
800T PB, 30mm Trigger Action E-Stop, Trigger-Action, Two Position Maintained, Twist Release, 45mm Plastic Head, Red, Finger Guards on Terminals, 1-NCLB Self-Monitoring Contact, No legend on cap, 1-NCLB Self-Monitoring Contact, No Block in Position 3, No Block in Position 4, Device with Packaging
Catalog #: 800TC-TFXT6A5S
800T PB, 30mm Trigger Action E-Stop, Trigger-Action, Two Position Maintained, Twist Release, 45mm Plastic Head, Red, Finger Guards on Terminals, 1-NCLB Self-Monitoring Contact, No legend on cap, 1-NCLB Self-Monitoring Contact, No Block in Position 3, No Block in Position 4, Device with Packaging
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Mechanical
Hole diameter | 30.5 mm |
---|---|
Terminations with finger safe covers | Yes |
Suitable for illumination | No |
Operator mechanical design life (cycles, min.) | 250000 |
Operator special function | Twist release |
Enclosure compatibility (NEMA type) | 1, 4, 12, 13 |
Operator cap text/symbol | No legend on cap |
Operator cap type | Mushroom head |
Operator construction/material | Metal |
Operator type | Emergency stop push button |
Operator function | 2-Position maintained |
Vibration | 10 G maximum |
Contact block configuration | 2-NCLB self monitoring contact |
Contact block termination wire range | 14 - 18 AWG (x2) |
Contact block termination tightening torque | 6 - 8 lb - in / 0.7 - 0.9 N-m |
Shock | 25 G (contact fragility)/100 G (no damage) |
Contact block electrical design life (cycles, at max. load) | 1000000 |
Operator mechanism | Trigger-action |
Construction
Operator cap/button size | 45 mm |
---|---|
Operator cap/button material | Plastic |
Latch material | Plastic / metal |
Operator cap color | Red |
Termination style | Screw |
Operator cap/button shape | Round |
Environmental
Operating temperature | -25 °C |
---|---|
Hazardous location rating | No |
Humidity | 50 % |
Storage temperature | -40 °C |
Certification
Certifications | ABS, CCC, CE, CSA, EAC, GOST, UL |
---|
Electrical
Contact block thermal current rating | 10 A |
---|---|
Contact block utilization category (AC) | A600, AC-15 |
Contact block utilization category (DC) | Q600, DC-13 |
Contact block operational voltage, max | 600V AC, 600V DC |
Documentation
For all available documentation, please see the literature results.
Copyright ©2024 Rockwell Automation, Inc.