https://www.rockwellautomation.com/en-at/products/details.800T-N61KF4.html
Catalog #: 800T-N61KF4
800T PB, 30mm Selector Switch, 4 Position Selector Switch, No Guards - on Terminals, KF4 Cam, No Block This Position, No Block In Position 2, No Block This Position, No Block In Position 4, Maint., Lock - All, Std. Key, D018 (Std. Key), Device with Packaging
Catalog #: 800T-N61KF4
800T PB, 30mm Selector Switch, 4 Position Selector Switch, No Guards - on Terminals, KF4 Cam, No Block This Position, No Block In Position 2, No Block This Position, No Block In Position 4, Maint., Lock - All, Std. Key, D018 (Std. Key), Device with Packaging
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Mechanical
Number of switch positions | 4 |
---|---|
Hole diameter | 30.5 mm |
Type of electric connection | Screw connection |
Operator mechanical design life (cycles, min.) | 200000 |
Enclosure compatibility (NEMA type) | 1, 4, 12, 13 |
Operator type | Cylinder lock selector switch |
Operator function | Maintained |
Shock | 25 G (contact fragility)/100 G (no damage) |
Vibration | 10 G maximum |
Electrical
Suitable for illumination | No |
---|---|
Contact block configuration | No contacts |
Construction
Terminations with finger safe covers | No |
---|---|
Operator construction/material | Metal |
Operator cap type | Key-operated |
Operator cam code | KF4 |
Operator lock key code | D018 (standard key) |
Operator lock key removal position(s) | Lock in all positions |
Environmental
Operating temperature | -25 °C |
---|---|
Hazardous location rating | No |
Humidity | 50 % |
Storage temperature | -40 °C |
Certification
Certifications | ABS, CCC, CE, CSA, EAC, GOST, UL |
---|
Documentation
For all available documentation, please see the literature results.
Copyright ©2024 Rockwell Automation, Inc.