https://www.rockwellautomation.com/en-at/products/details.800MB-CQL24A.html
Catalog #: 800MB-CQL24A
Amber Lens 22.5 mm Square PB
Catalog #: 800MB-CQL24A
Amber Lens 22.5 mm Square PB
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Electrical
Number of indicator lights | 1 |
---|---|
Voltage type | AC/DC |
Rated operating voltage Ue | 24 V |
Illumination lamp type | LED |
Operator construction/material | Plastic / metal |
Illumination module type | LED |
Illumination module input voltage | 24V AC/DC full voltage |
Operator illuminated | Yes |
Mechanical
Hole diameter | 22.5 mm |
---|---|
Operator mechanical design life (cycles, min.) | 1000000 |
Illumination module mounting style | Latch catridge |
Operator function | Full voltage type P-L backlit |
Operator type | Pilot light |
Enclosure compatibility | Type 13, IEC I44 IP65 oiltight |
Vibration | 10 G |
Shock | 100 G |
Construction
Construction type lens | Square |
---|---|
Operator cap/button shape | Square |
Termination style | Stab or no termination |
Operator cap color (lens) | Amber |
Environmental
Operating temperature | 0 °C |
---|---|
Humidity | 50% @ 40 °C (104 °F) |
Storage temperature | -40 °C |
Certification
Certifications | UL, CSA, IEC 529 |
---|
Documentation
For all available documentation, please see the literature results.
Copyright ©2024 Rockwell Automation, Inc.