https://www.rockwellautomation.com/en-at/products/details.800H-UR24.html
Catalog #: 800H-UR24
Best Selling
30mm Potentiometer 800H PB
Catalog #: 800H-UR24
Best Selling
30mm Potentiometer 800H PB
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Mechanical
Terminations with finger safe covers | No |
---|---|
Enclosure compatibility (NEMA type) | 1, 4, 4X, 12, 13 |
Hole diameter | 30.5 mm |
Suitable for illumination | No |
Operator mechanical design life (cycles, min.) | 25000 |
Operator function | Single turn |
Vibration | 10 G maximum |
Potentiometer module termination wire range | 14 - 18 AWG (x2) |
Shock | 100 G (no damage) |
Potentiometer module termination tightening torque | 6 - 7 lb - in / 0.7 - 0.8 N-m |
Electrical
Potentiometer module power rating | 2 W |
---|---|
Potentiometer module input voltage | 300V AC/DC (6V DC min) |
Potentiometer module resistance rating | 5000 Ohm |
Type of electric connection | Screw connection |
Construction
Operator construction/material | Plastic |
---|---|
Operator cap/button shape | Round |
Operator cap color | Black |
Operator cap/button material | Plastic |
Operator cap type | Standard knob |
Operator type | Potentiometer unit |
Environmental
Hazardous location rating | No |
---|---|
Humidity | 50 % |
Operating temperature | -25 °C |
Storage temperature | -40 °C |
Certification
Certifications | ABS, CCC, CE, CSA, EAC, GOST, UL |
---|
Documentation
For all available documentation, please see the literature results.
Copyright ©2024 Rockwell Automation, Inc.