https://www.rockwellautomation.com/en-at/products/details.800H-QRT24.html
Catalog #: 800H-QRT24
30mm Pilot Light 800H PB
Catalog #: 800H-QRT24
30mm Pilot Light 800H PB
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Mechanical
Hole diameter | 30.5 mm |
---|---|
Type of electric connection | Screw connection |
Operator mechanical design life (cycles, min.) | 250000 |
Contact block electrical design life (cycles, at max. load) | 1000000 |
Enclosure compatibility (NEMA type) | 1, 4, 4X, 12, 13 |
Operator function | Push-to-test |
Operator type | Pilot light, with lamp test feature |
Vibration | 10 G maximum |
Shock | 25 G (contact fragility)/100 G (no damage) |
Contact block termination wire range | 14 - 18 AWG (x2) |
Illumination module termination wire range | 14 - 18 AWG (x2) |
Contact block termination tightening torque | 6 - 8 lb - in / 0.7 - 0.9 N-m |
Illumination module termination tightening torque | 6 - 8 lb - in / 0.7 - 0.9 N-m |
Construction
Terminations with finger safe covers | No |
---|---|
Operator cap/button shape | Round |
Operator cap type | No cap |
Operator cap color | N/A |
Operator cap/button material | N/A |
Contact block configuration | 1-NO 1-NC standard contacts |
Electrical
Contact block thermal current rating | 10 A |
---|---|
Contact block utilization category (AC) | A600, AC-15 |
Illumination lamp type | Incandescent |
Contact block operational voltage, max | 600V AC, 600V DC |
Contact block utilization category (DC) | Q600, DC-13 |
Operator construction/material | Plastic |
Illumination module type | Full voltage |
Illumination module input voltage | 24V AC/DC |
Suitable for illumination | Yes |
Environmental
Operating temperature | -25 °C |
---|---|
Hazardous location rating | No |
Humidity | 50 % |
Storage temperature | -40 °C |
Certification
Certifications | ABS, CCC, CE, CSA, EAC, GOST, UL |
---|
Documentation
For all available documentation, please see the literature results.
Copyright ©2024 Rockwell Automation, Inc.