https://www.rockwellautomation.com/en-at/products/details.800H-FPX6A1.html
Catalog #: 800H-FPX6A1
Type 7&9 Push-Pull Unit 800H PB
Catalog #: 800H-FPX6A1
Type 7&9 Push-Pull Unit 800H PB
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Construction
Number of command positions | 2 |
---|---|
Material front ring | Plastic |
Color cap | Red |
Head type | Mushroom head |
Finger-safe guards | No guards on terminals |
Contact block | 1 NCLB, 1 NO, standard contact block (800T-XA1) |
With front ring | Yes |
Electrical
Suitable for illumination | No |
---|---|
Rated operational current | 69VA @ 28...600V DC |
Rated operational current, break | 720VA @ 72...120V AC |
Rated operational current, make | 7200VA @ 120...600V AC |
Operational voltage (Ue), max | 600V AC, 600V DC |
Thermal continuous current (Ith), max | 10 A AC, 2.5 A DC |
Utilization category | AC-15 per IEC, DC-13 per IEC |
Contact operation | Slow, double make and break |
Dielectric strength | 2200V for 1 minute, 1300V for 1 minute (Logic Reed) |
Electrical life cycle | 1000000 cycles at maximum rated load, 200000 cycles at maximum rated load (Logic Reed) |
Mechanical
Spring-return | No |
---|---|
Hole diameter | 30.5 mm |
Type of electric connection | Screw connection |
Mechanical life operations | 250000 minimum |
Operator type | 2 pos. push-pull push-button, non-illuminated |
Number of positions | 2-position maintained |
Typical operating force for 2-position push-pull | 9 lb maximum push or pull |
Typical operating forces operator without contact blocks | Standard mushroom: 2.9 lb maximum |
Shock | 1/2 cycle sine wave for 11 ms ≥25 G (contact fragility) and no damage at 100 G |
Degree of protection | Type 7 & 9 explosion proof (Type 3 and Type 4 ratings available with accessories) |
Vibration | 10...2000 Hz, 1.52 mm displacement (peak-to-peak) maximum/10 G maximum (except Logic Reed) |
Terminal screw torque | 6 lb.in |
Wire gauge | 18 AWG |
Environmental
Operating temperature | -20 °C |
---|---|
Humidity | 50% at 104 °F (40 °C) |
Storage temperature | -40 °C |
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Technical Data | 800-TD009 |
Find all available product literature for this product in the
Literature Library results.
Documentation
TYPE | Technical Data |
---|---|
PUBLICATION NUMBER | 800-TD009 |
Find all available product literature for this product in the
Literature Library results.
Copyright ©2024 Rockwell Automation, Inc.