https://www.rockwellautomation.com/en-at/products/details.800FM-P3.html
Catalog #: 800FM-P3
Best Selling
22mm Pilot Light 800F PB
Catalog #: 800FM-P3
Best Selling
22mm Pilot Light 800F PB
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Construction
Material front ring | Metal |
---|---|
Colour lens | Green |
Operator construction/material | Metal |
Operator cap type | Fresnal |
Operator cap/button material | Metal |
Operator cap color | Green |
Latch material | Metal |
With front ring | Yes |
Construction type lens | Round |
Operator cap/button shape | Round |
Mechanical
Packaging | Standard pack (1 per package) |
---|---|
Enclosure compatibility | IP66, Type 4/13 (800FM - round metal operator) |
Hole diameter | 22.5 mm |
Shock | 100 G |
Operator type | Pilot light |
Vibration | 10 G maximum |
Environmental
Operating temperature | -25 °C |
---|---|
Storage temperature | -40 °C |
Humidity | ≤95% RH from 25...60 °C (77...140 °F) |
Certification
Certifications | UL,UR, CSA, CCC, CE |
---|
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
User Manual | 800-UM001 |
Find all available product literature for this product in the
Literature Library results.
Documentation
TYPE | User Manual |
---|---|
PUBLICATION NUMBER | 800-UM001 |
Find all available product literature for this product in the
Literature Library results.
Copyright ©2024 Rockwell Automation, Inc.