https://www.rockwellautomation.com/en-at/products/details.800FM-LMP45.html
Catalog #: 800FM-LMP45
Best Selling
22mm Push Pull Operator 800F PB
Catalog #: 800FM-LMP45
Best Selling
22mm Push Pull Operator 800F PB
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Mechanical
Diameter cap | 40 mm |
---|---|
Unlocking method | Pull-release |
Operator type | 40 mm illuminated push-pull |
Operator function | 22 mm push pull operator |
Enclosure compatibility | IP66, Type 4/13 (Round metal operator) |
Spring-return | No |
Switching function latching | Yes |
Hole diameter | 22.5 mm |
Vibration | 10 G |
Shock | 100 G |
Operator mechanical design life (cycles, min.) | 300000 |
Operator cap type | Mushroom head |
Contact block durability | 10000000 cycles |
Construction
Colour button | Yellow |
---|---|
Operator construction/material | Metal |
Operator cap color | Yellow |
Operator cap/button size | 40 mm illuminated push-pull |
With front ring | Yes |
Type of button | High |
Operator cap/button material | Plastic |
Electrical
Suitable for illumination | Yes |
---|---|
Contact block thermal current rating | 10 A |
Environmental
Operating temperature | -25 °C |
---|---|
Storage temperature | -40 °C |
Humidity | ≤95% RH from 25...60 °C (77...140 °F) |
Certification
Certifications | UL,UR, CSA, CCC, CE |
---|
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
User Manual | 800-UM001 |
Find all available product literature for this product in the
Literature Library results.
Documentation
TYPE | User Manual |
---|---|
PUBLICATION NUMBER | 800-UM001 |
Find all available product literature for this product in the
Literature Library results.
Copyright ©2024 Rockwell Automation, Inc.