https://www.rockwellautomation.com/en-at/products/details.800F-PX01S.html
Catalog #: 800F-PX01S
22mm Back of Panel Composite 800F PB
Catalog #: 800F-PX01S
22mm Back of Panel Composite 800F PB
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Electrical
Number of contacts as normally closed contact | 1 |
---|---|
Contact block configuration | 1 NC |
Contact block type | Self monitoring |
Illumination module type | No power module |
Illumination module input voltage | No power module |
Construction
Type of electric connection | Screw connection |
---|---|
Termination style | Screw |
Illumination lamp type | No power module |
Mechanical
Latch material | Plastic |
---|---|
Contact block termination wire range | #18...12 AWG (0.75...2.5 mm^2) |
Vibration | 10 G |
Shock | 100 G |
Operator mounting hole dimension | 22.5 mm |
Contact block termination tightening torque | 6 - 8 lb - in / 0.7 - 0.9 N-m |
Environmental
Operating temperature | -25 °C |
---|---|
Storage temperature | -40 °C |
Humidity | ≤95% RH from 25...60 °C (77...140 °F) |
Certification
Certifications | UL,UR, CSA, CCC, CE |
---|
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Technical Data | 800-TD008 |
User Manual | 800-UM001 |
Find all available product literature for this product in the
Literature Library results.
Documentation
TYPE | Technical Data |
---|---|
PUBLICATION NUMBER | 800-TD008 |
TYPE | User Manual |
PUBLICATION NUMBER | 800-UM001 |
Find all available product literature for this product in the
Literature Library results.
Certifications
- China CCC
This product was certified with the above certifications as of 2024-04-22. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Certifications
- China CCC
This product was certified with the above certifications as of 2024-04-22. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Copyright ©2024 Rockwell Automation, Inc.