https://www.rockwellautomation.com/en-at/products/details.700-K31Z-D.html
Catalog #: 700-K31Z-D
Best Selling
Miniature Control Relay, IEC, 110V AC 50 Hz / 120V AC 60 Hz, 3 NO & 1 NC, Silver Bifurcated Contacts, Screw Terminals, Single Pack (Quantity of 1)
Catalog #: 700-K31Z-D
Best Selling
Miniature Control Relay, IEC, 110V AC 50 Hz / 120V AC 60 Hz, 3 NO & 1 NC, Silver Bifurcated Contacts, Screw Terminals, Single Pack (Quantity of 1)
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Electrical
Voltage type for actuating | AC |
---|---|
Interface | No |
Rated control supply voltage at DC | 0 V |
Rated control supply voltage at AC 50 Hz | 110 V |
Rated control supply voltage at AC 60 Hz | 120 V |
Mounting method | DIN-rail/screw |
Switching capacity | Q600 @ DC per UL/CSA |
Package quantity | Single pack (quantity of 1) |
Rated thermal current (Ith) | Ambient temperature 60°C: 6 A @ 24...240V, AC-12 |
Electrical life cycle | 700000 @ 240V/2 A, AC-15 |
With LED indication | No |
Mechanical
Operating time, closing delay | 15 ms |
---|---|
Weight | 0.16 kg |
Connection type | Screw connection |
Operating time, opening delay | 15 to 33 ms |
Wire size | Solid or coarse stranded for 2 conductors: 1...2.5 + 1...4 mm² |
Suitable for manual operation | No |
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Technical Data | 700-TD552 |
Find all available product literature for this product in the
Literature Library results.
Documentation
TYPE | Technical Data |
---|---|
PUBLICATION NUMBER | 700-TD552 |
Find all available product literature for this product in the
Literature Library results.
Copyright ©2024 Rockwell Automation, Inc.