https://www.rockwellautomation.com/en-at/products/details.700-HX86SA17.html
Catalog #: 700-HX86SA17
Best Selling
Timing Relay, Digital Timing, LCD Display, Multi-Function (14 Functions), Multi-Mode, 0-9999 hrs, SPDT, 100-240V AC
Catalog #: 700-HX86SA17
Best Selling
Timing Relay, Digital Timing, LCD Display, Multi-Function (14 Functions), Multi-Mode, 0-9999 hrs, SPDT, 100-240V AC
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Mechanical
Nominal current | 5 A |
---|---|
Suitable for DIN rail (top hat rail) mounting | No |
Weight | 100 g |
Mechanical life operations | 10000000 minimum operations (under no load at 18000 operation/hr) |
Shock resistance | Malfunction: 98 m/s² (approximately 10 G) each in three directions |
Vibration resistance | Malfunction: 10...55 Hz with 0.35 mm single amplitude each in three directions for 10 minute |
Dielectric strength | 2000V AC, 50/60 Hz for 1 min between current-carrying terminals and non-current carrying metal parts (1000V AC for 24V AC/12...24V DC type), 1000V AC, 50/60 Hz for 1 min between non-continuous contacts |
Suitable for front mounting | No |
With plug-in socket | No |
Construction
Width | 48 mm |
---|---|
Height | 48 l/s |
Depth | 85.5 mm |
Electrical
Voltage type for actuating | AC |
---|---|
Rated control supply voltage at AC 50 Hz | 100 V |
Rated control supply voltage at AC 60 Hz | 100 V |
Type of electric connection | Plug-in connection |
Power consumption | 4.3VA @ 100...240V AC |
Operating voltage | 85...110% of rated supply voltage |
Electrical life cycle | Minimum 100000 operations (5 A @ 250V AC, resistive load at 1800 operation/hr) |
Environmental
Ambient temperature | -10...55 °C (14...141 °F ), avoid freezing or condensation |
---|---|
Altitude | 2000 m maximum |
Storage temperature | -25...65 °C (-13...149 °F ), avoid freezing or condensation |
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Technical Data | 700-TD552 |
Find all available product literature for this product in the
Literature Library results.
Documentation
TYPE | Technical Data |
---|---|
PUBLICATION NUMBER | 700-TD552 |
Find all available product literature for this product in the
Literature Library results.
Copyright ©2024 Rockwell Automation, Inc.