https://www.rockwellautomation.com/en-at/products/details.700-HT22AU120.html
Catalog #: 700-HT22AU120
Best Selling
Tube Base Timing Relay, 120V AC/DC, DPDT Contact Arrangment, Off Delay Timer, Adjustable Timer, 0.1 to 10 Seconds
Catalog #: 700-HT22AU120
Best Selling
Tube Base Timing Relay, 120V AC/DC, DPDT Contact Arrangment, Off Delay Timer, Adjustable Timer, 0.1 to 10 Seconds
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Electrical
Number of outputs, delayed, change-over contact | 2 |
---|---|
Voltage type for actuating | AC/DC |
Rated control supply voltage at AC 50 Hz | 120 V |
Rated control supply voltage at AC 60 Hz | 120 V |
Rated control supply voltage at DC | 120 V |
Type of electric connection | Plug-in connection |
Power consumption | 4 ±10%VA @ 120V AC |
Electrical life cycle | 100000 minimum |
Function delay on de-energization | Yes |
Mechanical
Nominal current | 10 A |
---|---|
Suitable for DIN rail (top hat rail) mounting | No |
Degree of protection | Open type (guarded terminal sockets) |
Suitable for front mounting | No |
With plug-in socket | No |
Environmental
Operating temperature | -28 °C |
---|---|
Storage temperature | -55 °C |
Construction
Contact material | Silver Cadmium Oxide |
---|---|
Pluggable on auxiliary contact block | No |
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Technical Data | 700-TD552 |
Find all available product literature for this product in the
Literature Library results.
Documentation
TYPE | Technical Data |
---|---|
PUBLICATION NUMBER | 700-TD552 |
Find all available product literature for this product in the
Literature Library results.
Copyright ©2024 Rockwell Automation, Inc.