https://www.rockwellautomation.com/en-at/products/details.700-HRC12TA17.html
Catalog #: 700-HRC12TA17
Best Selling
Tube Base Dial Timing Relay, 100-240VAC 50/60Hz/100-125V DC, DPDT Contact Arrangment, Sngl Func, 1 Inst&1 Timed Cntct, On-Delay, 0.05 seconds to 300 hours
Catalog #: 700-HRC12TA17
Best Selling
Tube Base Dial Timing Relay, 100-240VAC 50/60Hz/100-125V DC, DPDT Contact Arrangment, Sngl Func, 1 Inst&1 Timed Cntct, On-Delay, 0.05 seconds to 300 hours
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Mechanical
Nominal current | 5 A |
---|---|
Suitable for DIN rail (top hat rail) mounting | No |
Degree of protection | IP40 (panel surface) |
Shock resistance | Malfunction: 100 m/s² (approximate 10 G) |
Vibration resistance | Malfunction: 10...55 Hz with 0.5 mm double amplitude each in three directions for ten minutes each |
Dielectric strength | Pole-to-pole: 2000V AC, 50/60 Hz for 1 min |
Suitable for front mounting | No |
With plug-in socket | No |
Function delay-on energization | Yes |
Construction
Width | 48 mm |
---|---|
Height | 48 l/s |
Depth | 81.5 mm |
Electrical
Voltage type for actuating | AC/DC |
---|---|
Rated control supply voltage at AC 50 Hz | 100 V |
Rated control supply voltage at AC 60 Hz | 100 V |
Rated control supply voltage at DC | 100 V |
Type of electric connection | Plug-in connection |
Rated thermal current (Ith) | 0.208333333333333 |
Power consumption | Output ON: 2.0VA @ 240V AC |
Electrical life cycle | Minimum 100000 operations (5 A @ 250V AC, resistive load at 1800 operation/hr) |
Environmental
Operating temperature | -10 °C |
---|---|
Storage temperature | -25 °C |
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Technical Data | 700-TD552 |
Find all available product literature for this product in the
Literature Library results.
Documentation
TYPE | Technical Data |
---|---|
PUBLICATION NUMBER | 700-TD552 |
Find all available product literature for this product in the
Literature Library results.
Copyright ©2024 Rockwell Automation, Inc.