https://www.rockwellautomation.com/en-at/products/details.700-HP32Z24.html
Catalog #: 700-HP32Z24
Best Selling
PCB Pin Style Relay, 24V DC, Standard Contact, 2 Changeover Contacts (DPDT)
Catalog #: 700-HP32Z24
Best Selling
PCB Pin Style Relay, 24V DC, Standard Contact, 2 Changeover Contacts (DPDT)
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Electrical
Number of contacts as change-over contact | 2 |
---|---|
Nominal current | 8 A |
Complete with socket | No |
With LED indication | No |
Voltage type for actuating | DC |
Rated control supply voltage at DC | 24 V |
Type of electric connection | Plug-in connection |
Mechanical
With detachable clamps | No |
---|---|
With forced-guided contacts | No |
Degree of protection (IP) | IP20 |
Mechanical life operations | DC coils: 20000000 |
Shock | Fragility: 15 G |
Vibration | Fragility: 2.5 G |
List of degrees of protection (IP) | IP20 with guarded terminal socket |
Environmental
Operating temperature | -40 °C |
---|---|
Storage temperature | -45 °C |
Construction
Contact material | Silver Nickel (AgNi) |
---|---|
Material of contact surface | Other |
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Technical Data | 700-TD552 |
Find all available product literature for this product in the
Literature Library results.
Documentation
TYPE | Technical Data |
---|---|
PUBLICATION NUMBER | 700-TD552 |
Find all available product literature for this product in the
Literature Library results.
Copyright ©2024 Rockwell Automation, Inc.