https://www.rockwellautomation.com/en-at/products/details.700-HLS1Z24.html
Catalog #: 700-HLS1Z24
Best Selling
24V DC GP Terminal Block Relay
Catalog #: 700-HLS1Z24
Best Selling
24V DC GP Terminal Block Relay
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Mechanical
Switching at zero-crossing | Yes |
---|---|
Height | 76 mm |
Width | 88 mm |
Depth | 6.2 mm |
Electrical
Voltage type for actuating | DC |
---|---|
Rated control supply voltage at DC | 24 V |
Rated thermal current (Ith) | DC output: 2 A |
Power consumption | 0.2 W ±10% @ DC output |
Leakage current | 100 μA maximum @ 24V |
Degree of protection | IP20 |
Environmental
Operating temperature | -20 °C |
---|---|
Storage temperature | -40 °C |
Construction
Hazardous location rating | No additional options |
---|
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Technical Data | 700-TD552 |
Find all available product literature for this product in the
Literature Library results.
Documentation
TYPE | Technical Data |
---|---|
PUBLICATION NUMBER | 700-TD552 |
Find all available product literature for this product in the
Literature Library results.
Certifications
- Eurasion Economic Community
- UL Listed
This product was certified with the above certifications as of 2024-05-13. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Certifications
- Eurasion Economic Community
- UL Listed
This product was certified with the above certifications as of 2024-05-13. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Copyright ©2024 Rockwell Automation, Inc.