https://www.rockwellautomation.com/en-at/products/details.700-HF34A1.html
Catalog #: 700-HF34A1
Best Selling
GP Short Square Base Relay, 10 Amp Standard Contact, 120V 50/60Hz, 4 Changeover Contacts (Four P, No Additional Options
Catalog #: 700-HF34A1
Best Selling
GP Short Square Base Relay, 10 Amp Standard Contact, 120V 50/60Hz, 4 Changeover Contacts (Four P, No Additional Options
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Electrical
Number of contacts as change-over contact | 4 |
---|---|
Nominal current | 12 A |
Complete with socket | No |
With LED indication | No |
Voltage type for actuating | AC |
Rated control supply voltage at AC 50 Hz | 120 V |
Rated control supply voltage at AC 60 Hz | 120 V |
Type of electric connection | Plug-in connection |
Contact rating | 12 A standard contact |
Mechanical
With detachable clamps | No |
---|---|
With forced-guided contacts | No |
Degree of protection (IP) | Other |
Shock | 15 G |
Vibration | 15 G |
List of degrees of protection (IP) | IP20 with guarded terminal socket |
Construction
Width | 40.8 mm |
---|---|
Height | 44.1 mm |
Depth | 27.7 mm |
Contact material | AgCdO |
Material of contact surface | Other |
Environmental
Operating temperature | -40 °C |
---|---|
Storage temperature | -50 °C |
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Technical Data | 700-TD552 |
Find all available product literature for this product in the
Literature Library results.
Documentation
TYPE | Technical Data |
---|---|
PUBLICATION NUMBER | 700-TD552 |
Find all available product literature for this product in the
Literature Library results.
Copyright ©2024 Rockwell Automation, Inc.