https://www.rockwellautomation.com/en-at/products/details.45MLD-8LEA1-P4.html
Catalog #: 45MLD-8LEA1-P4
Laser Diffuse Sensor
Catalog #: 45MLD-8LEA1-P4
Laser Diffuse Sensor
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Electrical
Wavelength of the sensor | 675 nm |
---|---|
Max. output current | 100 mA |
Response time | 0.2 ms |
Voltage type | DC |
Rated control supply voltage at DC | 10 V |
Type of switching output | PNP/NPN |
Type of electric connection | Connector M8 |
Type of light | Other |
Sensing mode | Light-/dark switching |
Current consumption, max | 35 mA |
Lens material | PMMA |
Connection type | 4 pin DC pico (M8) connector |
Sensitivity adjustment | Manually adjustable using the triangulation method |
Protection type | Reverse polarity, transient, overload, short circuit protection |
Leakage current | 12V supply: 0.92 mA @ 10 mA load, 9.3 mA @ 100 mA load 24V supply: 0.73 mA @ 10 mA load, 6.7 mA @ 100 mA load |
OFF delay | 40 ms |
Sensing beam | Visible red |
Output configuration | NPN (current sinking) or PNP (current sourcing) light operate: Normally open contacts that conduct with target present Dark operate: Normally closed contacts that conduct with target absent |
Mechanical
Degree of protection (IP) | IP65 |
---|---|
Width sensor | 18 mm |
Height of sensor | 54 mm |
Length of sensor | 60 mm |
Operating distance | 50 mm |
Setting procedure | Manual adjustment |
Adjustments | Range: (adjustment screw), spot size: (rotatable lens) |
Construction
Material housing | Plastic |
---|---|
Laser protection class | Class 2 |
Environmental
Operating temperature | 0 °C |
---|
Documentation
For all available documentation, please see the literature results.
Copyright ©2024 Rockwell Automation, Inc.