https://www.rockwellautomation.com/en-at/products/details.45LPT-1LEB1-P4.html
Catalog #: 45LPT-1LEB1-P4
Optical Label Sensor
Catalog #: 45LPT-1LEB1-P4
Optical Label Sensor
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Electrical
Max. output current | 100 mA |
---|---|
Response time | 0.05 ms |
Voltage type | DC |
Material housing | Metal |
Rated control supply voltage at DC | 10 V |
Type of switching output | PNP/NPN |
Setting procedure | Other |
Type of electric connection | Connector M8 |
Type of light | Infrared light |
Scope of delivery of the one-way system | Transmitter and receiver |
Current consumption, max | 40 mA |
Light source | Infrared |
Operating voltage/mode | DC - light or dark operate selectable |
Output type | NPN - PNP selectable output |
Connection type | 4 pin DC pico (M8) connector |
Protection type | Reverse polarity, transient, overload, short circuit protection |
Leakage current | 12V supply: 0.78 mA @ 10 mA load, 6.9 mA @ 100 mA load, 24V supply: 0.30 mA @ 10 mA load, 3 mA @ 100 mA load |
LED status | Red: Interface lockout |
With time function | No |
Sensing gap | 3 mm |
Sensing range | 1 mm |
Power ON delay | 350 ms |
Sensing beam | Nonpulsed IR |
User configuration | Local and remote teach |
Output configuration | NPN (current sinking) or PNP (current sourcing) light operate: Normaly open circuits that conduct with target present dark operate: Normaly closed circuits that conduct with target absent |
Mechanical
Degree of protection (IP) | IP65 |
---|---|
Width sensor | 12 mm |
Height of sensor | 37.5 mm |
Length of sensor | 80 mm |
Sensing mode | Light-/dark switching |
Sensitivity adjustment | Push button |
Suitable for safety functions | No |
Environmental
Operating temperature | -20 °C |
---|
Construction
Housing material | Anodized Aluminium |
---|
Documentation
For all available documentation, please see the literature results.
Copyright ©2024 Rockwell Automation, Inc.