https://www.rockwellautomation.com/en-at/products/details.440T-MSRUE11AA.html
Catalog #: 440T-MSRUE11AA
Trapped Key Interlock, Solenoid Release Unit, 2 N.O. 20A & 2 N.C. 20 A, 24VDC, Primary Code, Aa
Catalog #: 440T-MSRUE11AA
Trapped Key Interlock, Solenoid Release Unit, 2 N.O. 20A & 2 N.C. 20 A, 24VDC, Primary Code, Aa
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Construction
Type of accessory/spare part | Switching piece |
---|---|
Type of switch | Solenoid release unit |
Depth, approx | 90 mm |
Height, approx | 160 mm |
Width, approx | 120 mm |
Cable type | 0.75 mm^2 (18 AWG) 2-wire PVC jacket QD |
Environmental
Operating temperature | 0 °C |
---|
Mechanical
Key code 1 position 1 | Code 1 position 1 - code A |
---|---|
Key code 1 position 2 | Code 1 position 2 - code A |
Mounting | Any position |
Material | Trapped key components: 316L Stainless Steel, Faceplate: 316L Stainless Steel, Optional box: ABS plastic or Stainless Steel |
Features | Direct drive operation—positively opens contacts, Integral solenoid monitoring, key trapped until release signal is applied, Green LED ‘key free’ indication, 316L Stainless Steel construction, 24V DC, 110V DC, 110V AC or 230V AC solenoid options, Weatherp |
Relative humidity | 95 % |
Torque to key, max | 14 Nm |
Shear force to key, max | 15.1 kN |
Mechanical life operations | 200000 |
Electrical
Solenoid voltage | 24V DC, 110V DC, 110V AC, 230V AC |
---|---|
Description | Trapped key interlock switch |
Contact type | 2 NO & 2 NC 20 A, 24V DC |
Solenoid power | DC Types: 11 W continuous, AC Types: 17VA continuous |
Documentation
For all available documentation, please see the literature results.
Copyright ©2024 Rockwell Automation, Inc.