https://www.rockwellautomation.com/en-at/products/details.440P-MSLB22E.html
Catalog #: 440P-MSLB22E
Best Selling
Safety Limit Switches, Large Metal IEC, Full Sw Head & Body, Roller Lever, 4 Circuits, Conduit Entry, Break Before Make, 2 Normally Closed Contacts, 2 Normally Open Contacts, Standard Contacts, -25C Low Temp Limit, 65C High Temp Limit, Spring Return, 1/2" NPT Thread, 30mm Large IEC Style Mounting
Catalog #: 440P-MSLB22E
Best Selling
Safety Limit Switches, Large Metal IEC, Full Sw Head & Body, Roller Lever, 4 Circuits, Conduit Entry, Break Before Make, 2 Normally Closed Contacts, 2 Normally Open Contacts, Standard Contacts, -25C Low Temp Limit, 65C High Temp Limit, Spring Return, 1/2" NPT Thread, 30mm Large IEC Style Mounting
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Electrical
Number of contacts as normally closed contact | 2 |
---|---|
Number of contacts as normally open contact | 2 |
With status indication | No |
Type of electric connection | Other |
Utilization category | N600/DC-13 |
Switching current, min | 5 mA @ 5V DC |
Auxiliary contacts | 1NO (with 2 NC) |
Contact current rating (Ie) | 6 A @ 120V AC (Ue) |
Thermal current (Ith) | 10 A |
Actuation speed, min | 100 mm/min |
Actuation speed, max | 250 mm/s |
Rated impulse withstand voltage | 2500 V |
Actuation frequency, max | 6000 ops/hr |
Rated insulation voltage | 600V AC |
Mechanical
Suitable for safety functions | Yes |
---|---|
Forced opening | Yes |
Degree of protection (NEMA) | 1 |
Material housing | Metal |
Degree of protection (IP) | IP66 |
Contact type | Break before make |
Enclosure color | Red |
Mounting | 2 x M5, any position |
Body style | 30 mm large metal body |
Width | 40 mm |
Height | 133 mm |
Actuator type | Short roller lever |
Mechanical life operations | 10000000 operations per hour |
Housing material | Die-cast alloy |
Connection type | 1/2 inch NPT conduit |
Construction type housing | Cuboid |
Construction
Depth | 64 mm |
---|---|
Actuator material | Various polymers and metals |
Environmental
Operating temperature | -25 °C |
---|---|
Safety contacts | 1 NC snap acting, 2 NC, 3 NC or 4 NC slow acting |
Pollution degree | 3 |
Shock | IEC 60068-2-7 (30 Gn 3 pulses per axis) |
Vibration | IEC 60068-2-6 (10...55 Hz, 0.35 mm amplitude) |
Documentation
For all available documentation, please see the literature results.
Copyright ©2024 Rockwell Automation, Inc.