https://www.rockwellautomation.com/en-at/products/details.440P-CRPS11E.html
Catalog #: 440P-CRPS11E
Safety Limit Switches, Small Plastic IEC, Full Sw Head & Body, Top Push Roller, 2 Circuits, Conduit Entry, Snap Acting, 1 Normally Open Co ntact, 1 Normally Closed Contact, Standard Contacts, -25C Low Temp Limit, 65C High Temp Limit, Spring Return, 1/2" NPT Thread, 22mm Small I EC Style Mounting
Catalog #: 440P-CRPS11E
Safety Limit Switches, Small Plastic IEC, Full Sw Head & Body, Top Push Roller, 2 Circuits, Conduit Entry, Snap Acting, 1 Normally Open Co ntact, 1 Normally Closed Contact, Standard Contacts, -25C Low Temp Limit, 65C High Temp Limit, Spring Return, 1/2" NPT Thread, 22mm Small I EC Style Mounting
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Electrical
Number of contacts as normally closed contact | 1 |
---|---|
Number of contacts as normally open contact | 1 |
With status indication | No |
Type of electric connection | Other |
Utilization category | Q600/DC-13 |
Switching current, min | 25 mA @ 5V DC |
Auxiliary contacts | 1NO (with 2 NC) |
Contact current rating (Ie) | 6 A @ 120V AC (Ue) |
Thermal current (Ith) | 10 A |
Actuation speed, min | 100 mm/min |
Actuation speed, max | 250 mm/s |
Actuation frequency, max | 6000 ops/hr |
Rated insulation voltage | 600V AC |
Mechanical
Suitable for safety functions | Yes |
---|---|
Forced opening | Yes |
Degree of protection (NEMA) | 1 |
Material housing | Plastic |
Degree of protection (IP) | IP66 |
Contact type | Snap acting |
Enclosure color | Red |
Mounting | 2 x M4, any position |
Body style | 22 mm small plastic body |
Width | 31 mm |
Height | 90 mm |
Actuator type | Roller plunger |
Mechanical life operations | 10000000 operations with no electrical load |
Housing material | UL approved glass-filled polybutylene terephthalate |
Connection type | 1/2 inch NPT conduit |
Construction type housing | Cuboid |
Construction
Depth | 31 mm |
---|---|
Actuator material | Various polymers and metals |
Environmental
Operating temperature | -25 °C |
---|---|
Safety contacts | 1 NC snap acting, 2 NC, 3 NC or 4 NC slow acting |
Pollution degree | 3 |
Shock | IEC 60068-2-7 (30 Gn 3 pulses per axis) |
Vibration | IEC 60068-2-6 (10...55 Hz, 0.35 mm amplitude) |
Documentation
For all available documentation, please see the literature results.
Copyright ©2024 Rockwell Automation, Inc.