https://www.rockwellautomation.com/en-at/products/details.43GT-TMC25SL.html
Catalog #: 43GT-TMC25SL
Best Selling
Glass Fiber Optic Cable, Transmitted Beam, Glass, For use with Large Apertures, Combination Brass/StnlsStl, TM Right Angle Threaded 5/16, One Sensing Tip (Standard), Stainless Steel Flxbl Conduit, 500 degree F, Standard 0.9m (36 in), 36.00 EA , 3.2 mm Randomized Bundle, 3.2 mm Randomized Bundle, Right Angle Tip, Threaded Tip
Catalog #: 43GT-TMC25SL
Best Selling
Glass Fiber Optic Cable, Transmitted Beam, Glass, For use with Large Apertures, Combination Brass/StnlsStl, TM Right Angle Threaded 5/16, One Sensing Tip (Standard), Stainless Steel Flxbl Conduit, 500 degree F, Standard 0.9m (36 in), 36.00 EA , 3.2 mm Randomized Bundle, 3.2 mm Randomized Bundle, Right Angle Tip, Threaded Tip
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Mechanical
Cable length | 36 inch |
---|---|
Sensor compatibility | For use with large apertures |
Sheathing for glass cables | Stainless steel flexible conduit |
Fiber bundle | 3.2 mm randomized |
Fiber diameter | 3.2 mm randomized |
Electrical
Sensing mode | Transmitted beam |
---|---|
Number of sensing end tips | One sensing tip (standard) |
Sensing end tip & nut material | Combination brass/stainless steel |
Sensing end tip | TM right angle threaded 5/16 |
Description | Glass fiber optic cable |
Construction
Cable geometry | Round |
---|
Documentation
For all available documentation, please see the literature results.
Copyright ©2024 Rockwell Automation, Inc.