https://www.rockwellautomation.com/en-at/products/details.43GR-TBB25SL.html
Catalog #: 43GR-TBB25SL
Best Selling
Glass Fiber Optic Cable, Diffuse(Bifurcated), Glass, For use with Large Apertures, Brass, TB Threaded 5/16in, One Sensing Tip (Standard), Stainless Steel Flxbl Conduit, 500 degree F, Standard 0.9m (36 in), 36.00 EA , 3.2 mm Randomized Bundle, 3.2 mm Randomized Bundle, Axial Tip, Threaded Tip
Catalog #: 43GR-TBB25SL
Best Selling
Glass Fiber Optic Cable, Diffuse(Bifurcated), Glass, For use with Large Apertures, Brass, TB Threaded 5/16in, One Sensing Tip (Standard), Stainless Steel Flxbl Conduit, 500 degree F, Standard 0.9m (36 in), 36.00 EA , 3.2 mm Randomized Bundle, 3.2 mm Randomized Bundle, Axial Tip, Threaded Tip
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Mechanical
Cable length | 36 inch |
---|---|
Sensor compatibility | For use with large apertures |
Sheathing for glass cables | Stainless steel flexible conduit |
Fiber bundle | 3.2 mm randomized |
Fiber diameter | 3.2 mm randomized |
Electrical
Sensing mode | Diffuse (bifurcated) |
---|---|
Number of sensing end tips | One sensing tip (standard) |
Sensing end tip & nut material | Brass |
Sensing end tip | TB threaded 5/16 inch |
Description | Glass fiber optic cable |
Construction
Cable geometry | Round |
---|
Documentation
For all available documentation, please see the literature results.
Copyright ©2024 Rockwell Automation, Inc.