https://www.rockwellautomation.com/en-at/products/details.42SRU-6003-QD.html
Catalog #: 42SRU-6003-QD
Compact Photo Sensor
Catalog #: 42SRU-6003-QD
Compact Photo Sensor
Rockwell Automation announces that as of
2023-02-28T00:00:00.000Z,
the Compact Photo Sensor will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
2023-02-28T00:00:00.000Z
Replacement Category:
No planned RA replacement
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Mechanical
Degree of protection (NEMA) | 4X |
---|---|
Degree of protection (IP) | IP67 |
Width sensor | 12.7 mm |
Height of sensor | 25.4 mm |
Length of sensor | 66 mm |
Setting procedure | Manual adjustment |
Sensing mode | Dark switching |
List of degrees of protection (NEMA) | NEMA 3, 4X, 6, 12 & 13 |
Sensing mode type | Standard retroreflective |
Vibration | 10...55 Hz, 1 mm amplitude, meets or exceeds IEC 60947-5-2 |
Shock | 30 G with 1 ms pulse duration, meets or exceeds IEC 60947-5-2 |
Electrical
With time function | No |
---|---|
With reflector | No |
Response time | 1 ms |
Voltage type | DC |
Rated control supply voltage at DC | 10 V |
Type of switching output | PNP/NPN |
Type of electric connection | Plug-in connection |
Current consumption, max | 35 mA |
Lens material | Acrylic |
Supply voltage | 20...132V AC/DC, 20...264V AC/DC |
Light source | Infrared 880nm or visible red 650nm |
Output type | Both NPN and PNP (DC), MOSFET (AC/DC) |
Connection type | 4 pin micro QD |
Operating voltage/mode | 24V DC, dark operate |
Suitable for safety functions | No |
Pre failure notice | No |
Category | Standard ON/OFF |
Unit protection | Reverse polarity, false pulse |
Output mode | Light or dark operate by model |
LED indicators | Red: when ON (or illuminated) the sensor output is activated, when dark it is OFF |
Construction
Material housing | Plastic |
---|---|
Housing material | Noryl® |
Material of optical surface | Plastic |
Environmental
Operating temperature | -40 °C |
---|---|
Relative humidity, max | 95 % |
Documentation
For all available documentation, please see the literature results.
Copyright ©2024 Rockwell Automation, Inc.