https://www.rockwellautomation.com/en-at/products/details.42SRP-6002.html
Catalog #: 42SRP-6002
Compact Photo Sensor
Catalog #: 42SRP-6002
Compact Photo Sensor
Rockwell Automation announces that as of
2023-02-28T00:00:00.000Z,
the Compact Photo Sensor will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
2023-02-28T00:00:00.000Z
Replacement Category:
Engineering Replacement
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Mechanical
Degree of protection (NEMA) | 4X |
---|---|
Degree of protection (IP) | IP67 |
Width sensor | 12.7 mm |
Height of sensor | 25.4 mm |
Length of sensor | 66 mm |
Sensing mode type | Standard diffuse |
List of degrees of protection (NEMA) | NEMA 3, 4X, 6, 12 & 13 |
Vibration | 10...55 Hz, 1 mm amplitude, meets or exceeds IEC 60947-5-2 |
Shock | 30 G with 1 ms pulse duration, meets or exceeds IEC 60947-5-2 |
Setting procedure | Manual adjustment |
Electrical
Response time | 1 ms |
---|---|
Voltage type | DC |
Rated control supply voltage at DC | 10 V |
Type of switching output | PNP/NPN |
Type of electric connection | Cable |
Sensing mode | Light switching |
Current consumption, max | 35 mA |
Lens material | Acrylic |
Light source | Infrared 880nm or visible red 650nm |
Operating voltage/mode | 24V DC, light operate |
Output type | Both NPN and PNP (DC), MOSFET (AC/DC) |
Connection type | 3 m, 300V cable |
Suitable for safety functions | No |
With time function | No |
Pre failure notice | No |
With reflector | No |
Unit protection | Reverse polarity, false pulse |
Supply voltage | 20...132V AC/DC, 20...264V AC/DC |
LED indicators | Red: when ON (or illuminated) the sensor output is activated, when dark it is OFF |
Construction
Material housing | Plastic |
---|---|
Housing material | Noryl® |
Material of optical surface | Plastic |
Category | Standard ON/OFF |
Environmental
Relative humidity, max | 95 % |
---|---|
Operating temperature | -40 °C |
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Installation Instructions | 6000-IN001 |
Find all available product literature for this product in the
Literature Library results.
Documentation
TYPE | Installation Instructions |
---|---|
PUBLICATION NUMBER | 6000-IN001 |
Find all available product literature for this product in the
Literature Library results.
Copyright ©2024 Rockwell Automation, Inc.