https://www.rockwellautomation.com/en-at/products/details.42KL-U2TC-A2.html
Catalog #: 42KL-U2TC-A2
MiniSight Sensor
Catalog #: 42KL-U2TC-A2
MiniSight Sensor
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Mechanical
Degree of protection (NEMA) | 6P |
---|---|
Degree of protection (IP) | IP67 |
Width sensor | 12.7 mm |
Height of sensor | 30.7 mm |
Length of sensor | 75.3 mm |
Max. switching distance | 5 mm |
Sensing mode | Light-/dark switching |
Field of view | 1.5 ° |
Operating environment | NEMA 4X, 6P, IP67, withstand 8270 kPa (1200 psi) washdown |
Electrical
With time function | Yes |
---|---|
With reflector | Yes |
Voltage type | AC/DC |
Type of switching output | Other |
Type of electric connection | Cable |
Type of light | Polarized red light |
Power consumption, max | 4 W |
Transmitting LED | Visible red 660nm |
Sensitivity adjustment | Yes, 11 turn, clutch protected |
Output | Two wire light/dark selectable |
Supply voltage | 21.6...250V AC/DC |
Mode of sensing | 5 m |
Output type | Power MOSFET 2 |
Connection type | 2 m cable |
Operating voltage/mode | AC/DC light operate or dark operate |
Operating version | Standard |
Indicators | Green = power, Yellow = output, Orange = 2.5X margin, flashing for short circuit protection |
Max. output current | 100 mA |
Response time | 8.3 ms |
Leakage current, max | 1.7 mA rms |
Construction
Material housing | Plastic |
---|---|
Housing material | Noryl N190-radel R5000 acrylic |
Environmental
Operating temperature, max | -20 °C |
---|
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Installation Instructions | 42KL-IN001 |
Find all available product literature for this product in the
Literature Library results.
Documentation
TYPE | Installation Instructions |
---|---|
PUBLICATION NUMBER | 42KL-IN001 |
Find all available product literature for this product in the
Literature Library results.
Certifications
- CE
This product was certified with the above certifications as of 2024-05-13. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Certifications
- CE
This product was certified with the above certifications as of 2024-05-13. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Copyright ©2024 Rockwell Automation, Inc.