https://www.rockwellautomation.com/en-at/products/details.42KL-U2LB-F4.html
Catalog #: 42KL-U2LB-F4
Best Selling
MiniSight Sensor, 18 mm Cylindrical, Side Through Hole, Polarized Retroreflective, Visible Red, Manually Adjustable, NPN & PNP W/ SCP, DC - LO or DO Selectable, 4 Pin Micro QD on Pigtail
Catalog #: 42KL-U2LB-F4
Best Selling
MiniSight Sensor, 18 mm Cylindrical, Side Through Hole, Polarized Retroreflective, Visible Red, Manually Adjustable, NPN & PNP W/ SCP, DC - LO or DO Selectable, 4 Pin Micro QD on Pigtail
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Mechanical
Degree of protection (NEMA) | 4X |
---|---|
Degree of protection (IP) | IP67 |
Width sensor | 12.7 mm |
Height of sensor | 30.7 mm |
Length of sensor | 62.6 mm |
Max. switching distance | 5 mm |
Sensing mode | Light-/dark switching |
Field of view | 1.5 ° |
List of degrees of protection (NEMA) | 4X, 6P |
Operating environment | NEMA 4X, 6P, IP67, withstand 8270 kPa (1200 psi) washdown |
Electrical
With time function | Yes |
---|---|
With reflector | Yes |
Voltage type | DC |
Type of switching output | PNP |
Type of electric connection | Connector M12 |
Type of light | Polarized red light |
Power consumption, max | 1.5 W |
Sensing distance | 5 m |
Leakage current, max | 0.1 μA |
Transmitting LED | Visible red 660nm |
Sensitivity adjustment | Yes, 5 turn, clutch protected |
Output | NPN/PNP light/dark selectable |
Supply voltage | 10.8...30V DC |
Output type | NPN & PNP W/ SCP |
Connection type | 4 pin micro QD on pigtail |
Operating voltage/mode | DC light operate or dark operate |
Operating version | Standard |
Indicators | Green = power, Yellow = output, Orange = 2.5X margin, flashing for short circuit protection |
Max. output current | 100 mA |
Response time, max | 1 ms |
Construction
Material housing | Plastic |
---|---|
Housing material | Noryl N190-radel R5000 acrylic |
Environmental
Operating temperature, max | -20 °C |
---|
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Installation Instructions | 42KL-IN001 |
Find all available product literature for this product in the
Literature Library results.
Documentation
TYPE | Installation Instructions |
---|---|
PUBLICATION NUMBER | 42KL-IN001 |
Find all available product literature for this product in the
Literature Library results.
Copyright ©2024 Rockwell Automation, Inc.