https://www.rockwellautomation.com/en-at/products/details.42KL-E1EZB-F4.html
Catalog #: 42KL-E1EZB-F4
MiniSight Sensor, 18 mm Cylindrical, Side Through Hole, Transmitted Beam Source, Infrared, Not Adjustable Sensitivity, Transmitted Beam Source, DC Transmitted Beam Emitter, 4 Pin Micro QD on Pigtail, Plastic, 18mmSTH, 30000 mm Sensing Distance, 40000 mm, Standard ON/OFF, IP67, NEMA 6P, 1200psi Washdown Rating, NEMA 4X
Catalog #: 42KL-E1EZB-F4
MiniSight Sensor, 18 mm Cylindrical, Side Through Hole, Transmitted Beam Source, Infrared, Not Adjustable Sensitivity, Transmitted Beam Source, DC Transmitted Beam Emitter, 4 Pin Micro QD on Pigtail, Plastic, 18mmSTH, 30000 mm Sensing Distance, 40000 mm, Standard ON/OFF, IP67, NEMA 6P, 1200psi Washdown Rating, NEMA 4X
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Mechanical
Degree of protection (NEMA) | 6P |
---|---|
Degree of protection (IP) | IP67 |
Width sensor | 12.7 mm |
Height of sensor | 30.7 mm |
Length of sensor | 62.6 mm |
Max. switching distance | 30000 mm |
Sensing mode | Light-/dark switching |
Field of view | 7 ° |
Operating environment | NEMA 4X withstands 8270kPa (1200 psi) washdown |
Electrical
Response time | 15 ms |
---|---|
Voltage type | DC |
Material housing | Plastic |
Rated control supply voltage at DC | 10.8 V |
Type of electric connection | Connector M12 |
Type of light | Infrared light |
Scope of delivery of the one-way system | Transmitter |
Power consumption, max | 1.5 W |
Transmitting LED | Infrared 880 nm |
Lens material | Acrylic |
Indicators | Green: Power |
Protection | Short Circuit, Reverse Polarity, False Pulse |
Environmental
Operating temperature | -20 °C |
---|
Construction
Cover material | Radel R5000 |
---|---|
Housing material | Noryl N190 |
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Installation Instructions | 42KL-IN001 |
Find all available product literature for this product in the
Literature Library results.
Documentation
TYPE | Installation Instructions |
---|---|
PUBLICATION NUMBER | 42KL-IN001 |
Find all available product literature for this product in the
Literature Library results.
Copyright ©2024 Rockwell Automation, Inc.