https://www.rockwellautomation.com/en-at/products/details.42GRU-9201-QD.html
Catalog #: 42GRU-9201-QD
Best Selling
Photoelectric Sensor, 42G, Standard ON/OFF, Polarized Retroreflective, Visible Red LED, Selectable Light Operate - Dark Operate, SPDT Relay Output, Adjustable Sensitivity, 4.9 m Sensing Range, Integral 5-pin Mini QD
Catalog #: 42GRU-9201-QD
Best Selling
Photoelectric Sensor, 42G, Standard ON/OFF, Polarized Retroreflective, Visible Red LED, Selectable Light Operate - Dark Operate, SPDT Relay Output, Adjustable Sensitivity, 4.9 m Sensing Range, Integral 5-pin Mini QD
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Mechanical
Degree of protection (NEMA) | 13 |
---|---|
Degree of protection (IP) | IP67 |
Width sensor | 41.91 mm |
Height of sensor | 74.93 mm |
Length of sensor | 40 mm |
Max. switching distance | 4900 mm |
Setting procedure | Manual adjustment |
Sensing mode | Light-/dark switching |
Field of view | 1.5 ° |
Sensing distance | 50 mm |
List of degrees of protection (NEMA) | 3, 4X, 6P, 12, 13 |
Sensing mode type | Polarized retroreflective |
List of degrees of protection (IP) | IP69K, IP67 |
Vibration | 10...55 Hz, 1 mm amplitude, meets or exceeds IEC 60947-5-2 |
Shock | 30 G with 1 ms pulse duration, meets or exceeds IEC 60947-5-2 |
Operating environment | IP69K, IP67 with 1200 psi, NEMA 3, 4X, 6P, 12, 13, ECOLAB rated |
Electrical
With time function | No |
---|---|
With reflector | No |
Wavelength of the sensor | 660 nm |
Response time | 15 ms |
Voltage type | AC/DC |
Type of switching output | Relay contact |
Type of electric connection | Plug-in connection |
Type of light | Infrared light |
Current consumption, max | 30 mA |
Sensor types | Standard ON/OFF |
Lens material | Acrylic |
Load current | 2 A @ 132V AC and 1 A @ 264V AC |
Connection type | 5 pin mini QD |
Operating voltage/mode | AC/DC - SPDT relay (1) |
Protection type | Short circuit, reverse polarity, false pulse, overload |
LED status | Yellow ON: power is ON |
Suitable for safety functions | No |
Pre failure notice | No |
Construction
Material housing | Plastic |
---|---|
Construction type housing | Special construction |
Housing material | Valox® |
Material of optical surface | Plastic |
Environmental
Operating temperature | -34 °C |
---|---|
Relative humidity | 5 to 95 % |
Ambient light immunity | Incandescent light 5000 lux |
Documentation
For all available documentation, please see the literature results.
Copyright ©2024 Rockwell Automation, Inc.