https://www.rockwellautomation.com/en-at/products/details.42GRR-9000-QD.html
Catalog #: 42GRR-9000-QD
Best Selling
Photoelectric Sensor, 42G, Transmitted Beam Receiver, Infrared LED, Selectable Light or Dark Operate, NPN and PNP Output, Adjustable Sensitivity, 4-pin DC Micro (M12) Integral QD
Catalog #: 42GRR-9000-QD
Best Selling
Photoelectric Sensor, 42G, Transmitted Beam Receiver, Infrared LED, Selectable Light or Dark Operate, NPN and PNP Output, Adjustable Sensitivity, 4-pin DC Micro (M12) Integral QD
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Mechanical
Degree of protection (NEMA) | 13 |
---|---|
Degree of protection (IP) | IP67 |
Width sensor | 41.91 mm |
Height of sensor | 74.93 mm |
Length of sensor | 40 mm |
Sensing mode | Light-/dark switching |
List of degrees of protection (NEMA) | 4X, 6P, 12, 13 |
Sensing mode type | Transmitted beam receiver |
Sensing distance | Depends on transmitted beam emitter |
List of degrees of protection (IP) | IP69K, IP67 |
Vibration | 10...55 Hz, 1 mm amplitude, meets or exceeds IEC 60947-5-2 |
Shock | 30 G with 1 ms pulse duration, meets or exceeds IEC 60947-5-2 |
Operating environment | IP69K, IP67 with 1200 psi, NEMA 3, 4X, 6P, 12, 13, ECOLAB rated |
Suitable for safety functions | No |
Electrical
Wavelength of the sensor | 880 nm |
---|---|
Response time | 2 ms |
Voltage type | DC |
Material housing | Plastic |
Type of switching output | PNP/NPN |
Setting procedure | Manual adjustment |
Type of electric connection | Connector M12 |
Type of light | Infrared light |
Scope of delivery of the one-way system | Receiver |
Type of switch function | Other |
Current consumption, max | 30 mA |
Lens material | Acrylic |
Load current | 250 mA @ 30V DC |
Connection type | 4 pin DC micro (M12) QD |
Protection type | Short circuit, reverse polarity, false pulse, overload |
LED status | Yellow ON: power is ON |
With time function | No |
Pre failure notice | No |
With reflector | No |
Sensor types | Standard ON/OFF |
Environmental
Max. opening angle | 1.5 ° |
---|---|
Operating temperature | -34 °C |
Relative humidity | 5 to 95 % |
Ambient light immunity | Incandescent light 5000 lux |
Construction
Material of optical surface | Plastic |
---|---|
Construction type housing | Special construction |
Housing material | Valox® |
Documentation
For all available documentation, please see the literature results.
Copyright ©2024 Rockwell Automation, Inc.