https://www.rockwellautomation.com/en-at/products/details.42GRL-9002-QD.html
Catalog #: 42GRL-9002-QD
Best Selling
Photoelectric Sensor, 9000 Series, SR Transmitted Beam Source, Standard ON/OFF, AC/DC - SPDT Relay , 4-Pin Mini QD
Catalog #: 42GRL-9002-QD
Best Selling
Photoelectric Sensor, 9000 Series, SR Transmitted Beam Source, Standard ON/OFF, AC/DC - SPDT Relay , 4-Pin Mini QD
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Mechanical
Degree of protection (NEMA) | 13 |
---|---|
Degree of protection (IP) | IP67 |
Width sensor | 41.91 mm |
Height of sensor | 74.93 mm |
Length of sensor | 40 mm |
Max. switching distance | 61000 mm |
Sensing mode | Light-/dark switching |
List of degrees of protection (NEMA) | 4X, 6P, 12, 13 |
Sensing mode type | Short range source |
Sensing distance | 25 to 61000 mm (0.83 to 200 ft) |
List of degrees of protection (IP) | IP69K, IP67 |
Vibration | 10...55 Hz, 1 mm amplitude, meets or exceeds IEC 60947-5-2 |
Shock | 30 G with 1 ms pulse duration, meets or exceeds IEC 60947-5-2 |
Operating environment | IP69K, IP67 with 1200 psi, NEMA 3, 4X, 6P, 12, 13, ECOLAB rated |
Suitable for safety functions | No |
Electrical
Wavelength of the sensor | 880 nm |
---|---|
Response time | 15 ms |
Voltage type | AC/DC |
Material housing | Plastic |
Type of switching output | Relay contact |
Setting procedure | Manual adjustment |
Type of electric connection | Plug-in connection |
Type of light | Infrared light |
Scope of delivery of the one-way system | Transmitter |
Type of switch function | Change-over contact (NO/NC) |
Current consumption, max | 30 mA |
Lens material | Acrylic |
Load current | 2 A @ 132V AC and 1 A @ 264V AC |
Operating voltage/mode | AC/DC - SPDT relay (2) |
Connection type | 5 pin mini QD |
Protection type | Short circuit, reverse polarity, false pulse, overload |
LED status | Yellow ON: power is ON |
With time function | No |
Pre failure notice | No |
With reflector | No |
Sensor types | Standard ON/OFF |
Environmental
Max. opening angle | 1.5 ° |
---|---|
Operating temperature | -34 °C |
Relative humidity | 5 to 95 % |
Ambient light immunity | Incandescent light 5000 lux |
Construction
Material of optical surface | Plastic |
---|---|
Construction type housing | Special construction |
Housing material | Valox® |
Documentation
For all available documentation, please see the literature results.
Copyright ©2024 Rockwell Automation, Inc.