https://www.rockwellautomation.com/en-at/products/details.42GRF-9002-QD.html
Catalog #: 42GRF-9002-QD
Best Selling
Photoelectric Sensor, Standard (On / Off), Large Aperture Fiber Optic, 70-264V AC/DC, SPDT EM Relay, Mini Quick-Disconnect, 2m Cable, 9000 Series
Catalog #: 42GRF-9002-QD
Best Selling
Photoelectric Sensor, Standard (On / Off), Large Aperture Fiber Optic, 70-264V AC/DC, SPDT EM Relay, Mini Quick-Disconnect, 2m Cable, 9000 Series
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Mechanical
Degree of protection (IP) | IP67 |
---|---|
Length amplifier | 40 mm |
Width amplifier | 41.91 mm |
Height amplifier | 74.93 mm |
Wave length | 880 nm |
Sensing mode type | Fiber optic large aperture |
Sensing distance | Depends on fiber optic cable |
List of degrees of protection (IP) | IP69K, IP67 |
Operating environment | IP69K, IP67 with 1200 psi, NEMA 3, 4X, 6P, 12, 13, ECOLAB rated |
Setting procedure | Manual adjustment |
Vibration | 10...55 Hz, 1 mm amplitude, meets or exceeds IEC 60947-5-2 |
Shock | 30 G with 1 ms pulse duration, meets or exceeds IEC 60947-5-2 |
Electrical
Voltage type | AC/DC |
---|---|
Material housing | Plastic |
Rated control supply voltage at DC | 70 V |
Type of switching output | Relay contact |
Type of light | Infrared light |
Type of electric connection | Plug-in connection |
Current consumption, max | 30 mA |
Operating voltage | 70...264V @ AC |
Load current | 2 A @ 132V AC and 1 A @ 264V AC |
Connection type | 5 pin mini QD |
Operating voltage/mode | AC/DC - SPDT relay (2) |
Protection type | Short circuit, reverse polarity, false pulse, overload |
LED status | Yellow ON: power is on |
Sensor types | Standard ON/OFF |
Output function | Selectable light or dark operate |
Construction
Housing material | Valox® |
---|---|
With time function | No |
Construction type housing | Special construction |
Lens material | Acrylic |
Environmental
Operating temperature | -34 °C |
---|---|
Relative humidity | 5 % |
Ambient light immunity | Incandescent light 5000 lux |
Field of view | Depends on fiber optic cable |
Documentation
For all available documentation, please see the literature results.
Copyright ©2024 Rockwell Automation, Inc.