https://www.rockwellautomation.com/en-at/products/details.42BT-B2LBSL-F4.html
Catalog #: 42BT-B2LBSL-F4
Best Selling
Long Range BGS Sensor, Side Through Hole, Background Suppression, Visible Red, 980.00 EA , Manually Adjustable, NPN & PNP W/ SCP, DC - LO or DO Selectable, 4 Pin Micro QD on Pigtail
Catalog #: 42BT-B2LBSL-F4
Best Selling
Long Range BGS Sensor, Side Through Hole, Background Suppression, Visible Red, 980.00 EA , Manually Adjustable, NPN & PNP W/ SCP, DC - LO or DO Selectable, 4 Pin Micro QD on Pigtail
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Mechanical
Width sensor | 20 mm |
---|---|
Degree of protection (IP) | IP65 |
Height of sensor | 70 mm |
Length of sensor | 40 mm |
Operating distance, max | 1000 mm |
Sensing mode | Light-/dark switching |
Shock | IEC 60947-5-2: 30 G with 1 ms pulse duration, meets or exceeds |
Vibration | IEC 60947-5-2: 10...55 Hz, 1 mm amplitude, meets or exceeds |
Electrical
Wavelength of the sensor | 660 nm |
---|---|
Response time | 2 ms |
Max. output current | 100 mA |
Voltage type | DC |
Operating distance | 1000 mm |
Rated control supply voltage at DC | 12 V |
Type of switching output | PNP/NPN |
Type of light | Other |
Current consumption, max | 33 mA |
Leakage current, max | 0.1 mA |
Sensitivity adjustment | 5-turn potentiometer |
Housing material | Polyarylate |
Light source | Visible red 650 nm, Infrared 880 nm |
Protection type | Short circuit |
LED status | Red OFF - Output OFF Red ON - Output ON (LED is ON when sensor is in light operate (LO) mode and a target is detected, LED is OFF when the sensor is in dark operate (DO) mode and the target is detected) |
Number of protected semiconductor outputs | 1 |
Setting procedure | Manual adjustment |
Triangulation | Background fade-out |
Construction
Material housing | Plastic |
---|---|
Type of electric connection | Connector M12 |
Construction type housing | Cuboid |
Lens material | Polyarylate |
Connection type | 4 pin micro QD on pigtail (M12) |
Material of optical surface | Plastic |
Environmental
Field of view | 2.8 ° |
---|---|
Operating temperature | -25 °C |
Relative humidity | 35 to 85 % |
Ambient light immunity | Incandescent light: 3000 lux, Sunlight: 10000 lux |
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Installation Instructions | 42BT-IN001 |
Find all available product literature for this product in the
Literature Library results.
Documentation
TYPE | Installation Instructions |
---|---|
PUBLICATION NUMBER | 42BT-IN001 |
Find all available product literature for this product in the
Literature Library results.
Copyright ©2024 Rockwell Automation, Inc.