https://www.rockwellautomation.com/en-at/products/details.2711P-RSACDIN.html
Catalog #: 2711P-RSACDIN
PanelView Plus AC to DC 3A Power Supply
Catalog #: 2711P-RSACDIN
PanelView Plus AC to DC 3A Power Supply
Rockwell Automation announces that as of
2024-12-30T00:00:00.000Z,
the PanelView Plus AC to DC 3A Power Supply will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
2024-12-30T00:00:00.000Z
Replacement Category:
No planned RA replacement
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Electrical
Nominal value output voltage 1 | 24 V |
---|---|
Voltage type of supply voltage | AC |
Rated supply voltage at AC 50 Hz | 85 V |
Rated supply voltage at AC 60 Hz | 85 V |
Inrush current | 40 A typical, 1 AC cycle @ Vin 265V AC, 55°C |
Suitable for safety functions | Yes |
Rail mounting possible | Yes |
Stabilized | Yes |
Minimum load | 50 mA |
Isolation voltage | 2830V DC for 1 second |
Output current | 3 A maximum horizontal mount |
Overcurrent protection | Current limit 3.2 A minimum (107% minimum) |
Leakage current | 0.5 mA rms maximum @ rated input and output |
Output voltage range | 20.4...27.6V DC (includes noise and 5% AC ripple) |
Overvoltage protection | Output internally limited to 35V DC cycle power to re-energize |
Nominal supply voltage | 120V AC, 47...63Hz, 1.7 A maximum, 230V AC, 47...63 Hz, 1.1 A maximum |
Interruption | Output voltage will stay within specification when input drops out for 1/2 cycle @ 47 Hz, 85V AC with maximum load |
Mechanical
Height | 87 mm |
---|---|
Depth | 69 mm |
Direct mounting possible | No |
Width | 68 mm |
Shock | Operating: 30 G |
Wall mounting possible | Yes |
Terminal screw torque | 0.5 Nm |
Environmental
Operating temperature | 0 °C |
---|---|
Storage temperature | -40 °C |
Relative humidity | 5...95% noncondensing |
Vibration | 5 G @ 10...500 Hz |
Enclosure type rating | None (open-style) |
EFT/B immunity | ±2 kV @ 5 kHz on power ports |
ESD immunity | 4 kV contact discharges, 8 kV air discharges |
Radiated RF immunity | 10V/m with 1 kHz sine-wave 80% AM from 30...1000 MHz |
Emissions | CISPR 11, Group 1, class A (with appropriate enclosure) |
Conducted RF immunity | 10V rms with 1 kHz sine-wave 80% AM from 150 kHz...80 MHz |
Surge transient immunity | ±1 kV line-line (DM) and ±2 kV line-earth (CM) on ac power ports |
Power conductor | Wire size: 12 gauge (4 mm²) maximum solid or stranded copper wire rated at 75 °C or greater, 1.2 mm (3/64 in.) insulation maximum Category: 1 |
Construction
Description | DIN rail power supply, AC-to-DC, 85...265V AC, 47...63 Hz |
---|
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Technical Data | 2711P-TD005 |
Find all available product literature for this product in the
Literature Library results.
Documentation
TYPE | Technical Data |
---|---|
PUBLICATION NUMBER | 2711P-TD005 |
Find all available product literature for this product in the
Literature Library results.
Copyright ©2024 Rockwell Automation, Inc.