https://www.rockwellautomation.com/en-at/products/details.20BD156A0ANNANC0.html
Catalog #: 20BD156A0ANNANC0
PowerFlex 700 AC Drive 20B
Catalog #: 20BD156A0ANNANC0
PowerFlex 700 AC Drive 20B
Rockwell Automation announces that as of
2023-11-30T00:00:00.000Z,
the PowerFlex 700 AC Drive 20B will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
2023-11-30T00:00:00.000Z
Replacement Category:
Engineering Replacement
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Mechanical
Degree of protection (IP) | IP20 |
---|---|
Shock | 15 G peak for 11 ms duration (±1.0 ms) |
PWM frequency | 4 kHz @ 480V AC |
Vibration | 0.152 mm (0.006 inch) displacement, 1 G peak |
Electrical
Number of analogue outputs | 2 |
---|---|
Mains voltage | 480 V |
Integrated breaking resistance | No |
Brake IGBT | Without brake IGBT |
Internal communication module | No communication module |
Input voltage rating | 480V AC, 3-phase, 60 Hz |
AC input undervoltage trip | 280V AC @ 480V |
Bus voltage, nom | 648V DC @ 480V |
Bus undervoltage shutoff/fault | 305V DC @ 480V |
Bus overvoltage trip | 810V DC @ 480V |
Output voltage rating | 0...460V AC @ 480V AC, 1-phase |
Circuit breaker current rating, max | 450 A @ 480V AC, 3-phase, normal duty |
Motor circuit protector current rating, max | 250 A @ 480V AC, 3-phase, normal duty |
Output current rating, continuous | 156 A @ 480V AC, 3-phase, normal duty |
Output current rating, 1 min | 188 A @ 480V AC, 3-phase, heavy duty |
Output current rating, 3 sec | 250 A @ 480V AC, 3-phase, heavy duty |
Logic control ride-thru | 0.5 seconds minimum, 2 seconds typical |
Brake resistor | No internal brake resistor |
Input current rating | 147 A @ 480V AC, 3-phase |
Documentation | Manual |
Carrier frequency | 2, 4, 8, and 10 kHz. Drive rating based on 4 kHz |
Encoder quadrature | 90 degrees, ±27 degrees at 25 °C (77 °F) |
AC input overvoltage trip | 570V AC @ 480V |
Input power rating | 122 kVA @ 480V AC, 3-phase, normal duty |
Dual element time delay fuse current rating | 200...350 A @ 480V AC, 3-phase, normal duty |
Non-time delay fuse current rating | 200...600 A @ 480V AC, 3-phase, normal duty |
Digital input latency, typical | 9.2 ms @ stop signal for SVC motor control |
Heat sink thermistor | Monitored by microprocessor overtemp trip |
Digital input latency | 9.2...16.0 ms @ start signal for SVC motor control |
Drive to motor power ratio, max | Recommended not greater than 2:1 ratio |
Stop modes | Multiple programmable stop modes including — Ramp, Coast, DC-brake, Fast brake, Ramp-to-hold and S-curve |
Frequency accuracy | Digital input: within ±0.01% of set output frequency |
Acceleration/deceleration | Two independently programmable accel and decel times. Each time can be programmed from 0...3600 seconds in 0.1 second increments |
Analog input latency, typical | 6.4 ms @ speed signal for SVC motor control |
Number of digital inputs | 6 |
Number of digital outputs | 3 |
Number of analogue inputs | 2 |
Internal watts loss | 443 W @ 480V, 125 Hp normal duty (IP20, NEMA/UL Type 1) |
Motor voltage, nom | 460V @ 380...480V drive rating, 480V nominal line voltage |
Supporting protocol for DeviceNet | Yes |
Human interface model | No HIM (blank plate inserted) |
Max. output frequency | 420 Hz |
External watts loss | 1563 W @ 480V, 125 Hp normal duty (IP54, NEMA/UL Type 12) |
Total watts loss | 1845 W @ 480V, 125 Hp normal duty (IP54, NEMA/UL Type 12) |
Supporting protocol for EtherNet/IP | Yes |
Line voltage, nom | 480V @ 380...480V drive rating, 460V nominal motor voltage |
Mains frequency | 60 Hz |
Actual short circuit rating | Determined by AIC rating of installed fuse/circuit breaker |
Internal EMC filtering | With EMC filter with common mode choke |
Custom drive/firmware | No custom firmware |
Feedback option | No feedback |
Analog input latency | 4.8...12.4 ms @ speed signal for SVC motor control |
Drive full power range | 460...528V @ 380...480V drive rating |
Drive operating range | 342...528V @ 380...480V drive rating |
Torque regulation | Without feedback: ±5 %, 600 rad/sec bandwidth |
Enclosure type | IP20/NEMA/UL Type 1 |
Output current rating | 78 A @ 480V AC, 1-phase |
Control options | Vector control with 24V DC I/O |
Drive overcurrent trip | Instantaneous current limit: 220...300% of rated current (dependent on drive rating) |
Efficiency | 97.5% at rated amps, nominal line volts |
Encoder supply | 12V, 250 mA. 12V, 10 mA minimum inputs isolated with differential transmitter, 250 kHz maximum |
Speed control-speed regulation | Without feedback (Vector Control Mode): 0.1 % of base speed across 120:1 speed range, 120:1 operating range, 50 rad/sec bandwidth |
Current limit capability | Proactive current limit programmable from 20...160% of rated output current, Independently programmable proportional and integral gain |
Selectable motor control | Sensorless vector with full tuning. Standards V/Hz with full custom capability and vector control |
Frequency control-speed regulation | With slip compensation (Volts per Hertz mode): 0.5% of base speed across 40:1 speed range, 40:1 operating range, 10 rad/sec bandwidth |
Input phases | 3-phase input provides full rating for all drives. 1-phase operation possible on certain drives and provides 50 % of rated current. Frames 0...6: drive can be supplied as 6 pulse or 18 pulse in an engineered package. |
Control method | Sine coded PWM with programmable carrier frequency, ratings apply to all drives, the drive can be supplied as 6 pulse or 18 pulse in an engineered solution |
Encoder requirements | Encoders must be line driver type, quadrature (dual channel) or pulse (single channel), 8...15V DC output (4...6V DC when jumpers are in 5V position), single-ended or differential and capable of supplying a min. of 10 mA per channel, maximum input frequen |
Number of phases output | 3 |
Number of phases input | 3 |
Relative symmetric net voltage tolerance | 10 % |
With control element | Yes |
Supporting protocol for LON | Yes |
Supporting protocol for TCP/IP | Yes |
Supporting protocol for PROFIBUS | Yes |
Supporting protocol for CAN | Yes |
Supporting protocol for Modbus | Yes |
Motor overload protection | Frames 0...6 vector control: powerflex 700 drives with vector control, which is identified by a C or D in position 15 of the catalog number, provide class 10 motor overload protection according to NEC article 430 and motor overtemperature protection acco |
Input frequency tolerance | 47 Hz |
Encoder duty cycle | 50% ±10% |
Displacement power factor (all drives) | 0.98 across speed range |
Short circuit rating, max | 200000 amps symmetrical |
Output voltage range | 0 to rated motor voltage |
Encoder type | Incremental, dual channel |
Power ride-thru | 15 milliseconds at full load |
Short circuit trip | Phase-to-phase on drive output |
Ground fault trip | Phase-to-ground on drive output |
Drive to motor power ratio, min | Recommended not less than 1:2 ratio |
Control logic noise immunity | Showering arc transients upto 1500V peak |
Line transients | Up to 6000 volts peak per IEEE C62.41-1991 |
Intermittent overload | 110% overload capability for up to 1 minute, 150% overload capability for up to 3 seconds |
Construction
Height, approx | IP54, NEMA type 12 standalone: 1828.8 mm |
---|---|
Depth, approx | IP54, NEMA type 12 standalone: 487.8 mm |
Width, approx | IP54, NEMA type 12 standalone: 711.3 mm |
Weight, approx | IP54, NEMA type 12 standalone: 229.07 kg (drive and packaging weight) |
Environmental
Sound level | Frame 6: 72 dB @ 300 CFM fan velocity |
---|---|
Altitude | 1000 m (3300 ft.) maximum without derating |
Degree of protection (NEMA) | 1 |
Surrounding air temperature | IP20, NEMA/UL type 1 (with top label): 0...50 °C (0...122 °F) @ frames 5…6, most ratings |
Atmosphere | Drive must not be installed in an area where the ambient atmosphere contains volatile or corrosive gas, vapors or dust, If the drive is not going to be installed immediately, store the drive where it is not exposed to a corrosive atmosphere |
Operating temperature | 50 °C @ 480V AC |
Storage temperature | -40 °C |
Relative humidity | 5...95% noncondensing |
Pollution degree 1 according to EN 61800-5-1 | No pollution occurs, only dry non-conductive pollution occurs, and has no influence |
Pollution degree 4 according to EN 61800-5-1 | The pollution generates persistent conductivity caused, for example, by conductive dust, rain or snow |
Pollution degree 3 according to EN 61800-5-1 | Conductive pollution occurs, dry non-conductive pollution occurs and becomes conductive due to condensation |
Pollution degree 2 according to EN 61800-5-1 | Normally only non-conductive pollution occurs, Occasionally a temporary conductivity, caused by condensation is expected when the drive is out of operation |
Surrounding environment pollution degree | All enclosures are acceptable for pollution degree 1 and 2, an enclosure that meets or exceeds IP54, NEMA/UL Type 12, is required for pollution degree 3 and 4 |
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Installation Instructions | 20B-IN014 |
Technical Data | 20B-TD001 |
User Manual | 20B-UM002 |
Find more technical documentation for this product in the
Technical Documentation Center.
Documentation
TYPE | Installation Instructions |
---|---|
PUBLICATION NUMBER | 20B-IN014 |
TYPE | Technical Data |
PUBLICATION NUMBER | 20B-TD001 |
TYPE | User Manual |
PUBLICATION NUMBER | 20B-UM002 |
Find more technical documentation for this product in the
Technical Documentation Center.
Copyright ©2024 Rockwell Automation, Inc.