https://www.rockwellautomation.com/en-at/products/details.20AD022A3AYNANC0.html
Catalog #: 20AD022A3AYNANC0
PowerFlex 70 AC Drive 22 A at 15 Hp 20A
Catalog #: 20AD022A3AYNANC0
PowerFlex 70 AC Drive 22 A at 15 Hp 20A
Rockwell Automation announces that as of
2023-06-01T00:00:00.000Z,
the PowerFlex 70 AC Drive 22 A at 15 Hp 20A will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
2023-06-01T00:00:00.000Z
Replacement Category:
Direct Replacement
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Mechanical
Degree of protection (IP) | IP20 |
---|---|
Shock | 15 G peak for 11 ms duration (±1.0 ms) |
Vibration | 0.152 mm (0.006 inch) displacement, 1 G peak |
Electrical
Number of analogue outputs | 1 |
---|---|
Mains voltage | 480 V |
Integrated breaking resistance | No |
Internal dynamic brake resistors | 62 Ohm |
Brake IGBT | Brake IGBT installed |
Bus undervoltage output shutoff | 437V DC @ 480V |
Bus undervoltage fault level | 300V DC @ 480V |
Internal communication module | No communication module |
AC input undervoltage trip | 280V AC @ 480V |
Bus voltage, nom | 648V DC @ 480V |
Bus overvoltage trip | 810V DC @ 480V |
Circuit breaker current rating, max | 80 A @ 480V AC, 3-phase |
Motor circuit protector current rating, max | 30 A @ 480V AC, 3-phase |
Output current rating, continuous | 22 A @ 480V AC, 3-phase |
Output current rating, 1 min | 24.2 A @ 480V AC, 3-phase |
Output current rating, 3 sec | 33 A @ 480V AC, 3-phase |
Logic control ride-thru | 0.5 seconds minimum, 2 seconds typical |
Brake resistor | Without drive mounted brake resistor |
Input current rating | 19.9 A @ 480V AC, 3-phase |
Documentation | Manual |
Carrier frequency | Standard control: 2, 3, 4, 5, 6, 7, 8, 9, and 10 kHz, vector control: 2, 4, 8, and 12 kHz, drive rating based on 4 kHz |
Encoder quadrature | 90° ±27° |
AC input overvoltage trip | 570V AC @ 480V |
Input power rating | 8.3 kVA @ 480V AC, 1-phase |
Dual element time delay fuse current rating | 25...45 A @ 480V AC, 3-phase |
Non-time delay fuse current rating | 25...80 A @ 480V AC, 3-phase |
Heat sink thermistor | Monitored by microprocessor overtemp trip |
Drive to motor power ratio, max | Recommended not greater than 2:1 ratio |
Stop modes | Multiple programmable stop modes including — Ramp, Coast, DC-brake, Fast brake, Ramp-to-hold and S-curve |
Frequency accuracy | Digital input: within ±0.01% of set output frequency |
Acceleration/deceleration | Two independently programmable accel and decel times. Each time can be programmed from 0...3600 seconds in 0.1 second increments |
Number of digital inputs | 6 |
Number of digital outputs | 2 |
Number of analogue inputs | 2 |
Internal watts loss | 34.2 W @ 480V, 15 Hp normal duty |
Supporting protocol for DeviceNet | Yes |
Human interface model | LCD display, full numeric keypad |
Application in industrial area permitted | Yes |
External watts loss | 305.4 W @ 480V, 15 Hp normal duty |
Total watts loss | 339.6 W @ 480V, 15 Hp normal duty |
Supporting protocol for EtherNet/IP | Yes |
Mains frequency | 50 Hz |
Output frequency range | Standard control: 0...400 Hz, enhanced control: 0...500 Hz |
Internal EMC filtering | Second environment filter per CE EMC directive (89/336/EEC) |
Feedback option | No feedback |
Torque regulation | Without feedback +/-10%, with feedback +/-5% |
Enclosure type | Panel mount-IP20/NEMA Type 1 |
Output current rating | 22 amps, 15 Hp normal duty, 10 Hp heavy duty, frame D |
Cooling fan operation | Frames B, D, and E: fan operates when power is applied and in run condition |
Control options | Enhanced control with 24V I/O |
Drive overcurrent trip | Software current limit: 20...160% of rated current |
Efficiency | 97.5% at rated amps, nominal line volts |
Encoder supply | 5V/12V configurable ±5% |
Speed control-speed regulation | Without feedback (Vector Control mode): 0.1% of base speed across 120:1 speed range, 120:1 operating range, 30 rad/sec bandwidth |
Current limit capability | Proactive current limit programmable from 20...160% of rated output current, Independently programmable proportional and integral gain |
Selectable motor control | Sensorless vector with full tuning. Standards V/Hz with full custom capability and vector control |
Frequency control-speed regulation | With slip compensation (Volts per Hertz mode): 0.5% of base speed across 40:1 speed range, 40:1 operating range, 10 rad/sec bandwidth |
Input phases | Three-phase input provides full rating for all drives. single-phase operation provides 50% of rated current |
Control method | Sine coded PWM with programmable carrier frequency. Ratings apply to all drives |
Number of HW-interfaces RS-232 | 2 |
Number of HW-interfaces RS-485 | 2 |
Number of HW-interfaces USB | 2 |
Number of phases output | 3 |
Number of phases input | 3 |
Relative symmetric net voltage tolerance | 10 % |
With control element | Yes |
Supporting protocol for TCP/IP | Yes |
Supporting protocol for PROFIBUS | Yes |
Supporting protocol for CAN | Yes |
Supporting protocol for Modbus | Yes |
Application in domestic- and commercial area permitted | Yes |
Motor overload protection | Class 10 motor overload protection according to NEC article 430 and motor over-temperature protection according to NEC article 430.126 (A)(2). UL 508C file E59272 |
Input frequency tolerance | 47 Hz |
Encoder duty cycle | 50% ±10% |
Voltage tolerance | -10 % |
Displacement power factor (all drives) | 0.98 across speed range |
Short circuit rating, max | 200000 amps symmetrical |
Output voltage range | 0 to rated motor voltage |
Encoder type | Incremental, dual channel |
Power ride-thru | 15 milliseconds at full load |
Short circuit trip | Phase-to-phase on drive output |
Ground fault trip | Phase-to-ground on drive output |
Drive to motor power ratio, min | Recommended not less than 1:2 ratio |
Control logic noise immunity | Showering arc transients upto 1500V peak |
Line transients | Up to 6000 volts peak per IEEE C62.41-1991 |
Short circuit current rating, max | Maximum short circuit current rating to match specified fuse/circuit breaker capability |
Intermittent overload | 110% overload capability for up to 1 minute, 150% overload capability for up to 3 seconds |
Construction
Height, approx | IP66, NEMA/UL Type 4X/12 for indoor use: 350 mm |
---|---|
Depth, approx | IP66, NEMA/UL Type 4X/12 for indoor use: 210.7 mm |
Width, approx | IP66, NEMA/UL Type 4X/12 for indoor use: 219.9 mm |
Weight, approx | IP66, NEMA/UL Type 4X/12 for indoor use: 9.13 kg |
Environmental
Altitude | 1000 m (3300 ft.) maximum without derating |
---|---|
Degree of protection (NEMA) | 1 |
Surrounding air temperature, max | IP20, NEMA/UL Type 1: 0...50 °C (32...122 °F) without derating |
Atmosphere | Drive must not be installed in an area where the ambient atmosphere contains volatile or corrosive gas, vapors or dust, If the drive is not going to be installed immediately, store the drive where it is not exposed to a corrosive atmosphere |
Storage temperature | -40 °C |
Relative humidity | 5...95% noncondensing |
Pollution degree 1 according to EN 61800-5-1 | No pollution occurs, only dry non-conductive pollution occurs, and has no influence |
Pollution degree 4 according to EN 61800-5-1 | The pollution generates persistent conductivity caused, for example, by conductive dust, rain or snow |
Pollution degree 3 according to EN 61800-5-1 | Conductive pollution occurs, dry non-conductive pollution occurs and becomes conductive due to condensation |
Pollution degree 2 according to EN 61800-5-1 | Normally only non-conductive pollution occurs, Occasionally a temporary conductivity, caused by condensation is expected when the drive is out of operation |
Surrounding environment pollution degree | All enclosures are acceptable for pollution degree 1 and 2, an enclosure that meets or exceeds IP54, NEMA/UL type 12, is required for pollution degree 3 and 4 |
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Installation Instructions | 20A-IN002 |
Wiring Diagram | 21VW-WD002 |
User Manual | 20A-UM001 |
Reference Manual | PFLEX-RM004 |
Application Techniques | PFLEX-AT001 |
Quick Reference | 20HIM-QR001 |
Technical Data | 20A-TD001 |
Find all available product literature for this product in the
Literature Library results.
Documentation
TYPE | Installation Instructions |
---|---|
PUBLICATION NUMBER | 20A-IN002 |
TYPE | Wiring Diagram |
PUBLICATION NUMBER | 21VW-WD002 |
TYPE | User Manual |
PUBLICATION NUMBER | 20A-UM001 |
TYPE | Reference Manual |
PUBLICATION NUMBER | PFLEX-RM004 |
TYPE | Application Techniques |
PUBLICATION NUMBER | PFLEX-AT001 |
TYPE | Quick Reference |
PUBLICATION NUMBER | 20HIM-QR001 |
TYPE | Technical Data |
PUBLICATION NUMBER | 20A-TD001 |
Find all available product literature for this product in the
Literature Library results.
Copyright ©2024 Rockwell Automation, Inc.