https://www.rockwellautomation.com/en-at/products/details.2080-SERIALISOL.html
Catalog #: 2080-SERIALISOL
Best Selling
Micro800 Isolated Serial Port Plug-In
Catalog #: 2080-SERIALISOL
Best Selling
Micro800 Isolated Serial Port Plug-In
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Electrical
Suitable for safety functions | No |
---|---|
With optical interface | No |
Supporting protocol for TCP/IP | No |
Supporting protocol for DeviceNet | Yes |
Supporting protocol for other bus systems | No |
Redundancy | No |
IO link master | No |
Supporting protocol for DeviceNet Safety | Yes |
Supporting protocol for EtherNet/IP | No |
Transmission rate | 19.2 kBps |
Data transmission type | Serial |
Supporting protocol | Modbus RTU (RS232 and RS485) |
Wire size | 0.14...1.5 mm² (26...16 AWG) solid copper wire or, 0.14...1.0 mm² (22...18 AWG) stranded copper wire, Rated at 90 °C (194 °F) insulation max |
Supporting protocol for LON | No |
Supporting protocol for ASI | No |
Supporting protocol for PROFIBUS | No |
Supporting protocol for CAN | No |
Supporting protocol for INTERBUS | No |
Supporting protocol for KNX | No |
Supporting protocol for Modbus | No |
Supporting protocol for Data-Highway | No |
Supporting protocol for SUCONET | No |
With potential separation | No |
Supporting protocol for SERCOS | No |
Supporting protocol for INTERBUS-Safety | No |
Supporting protocol for AS-Interface Safety at Work | No |
Supporting protocol for Foundation Fieldbus | No |
Supporting protocol for PROFINET CBA | No |
Supporting protocol for PROFINET IO | No |
Supporting protocol for PROFIsafe | No |
Supporting protocol for SafetyBUS p | No |
SIL according to IEC 61508 | None |
Cable length using RS485, Max | 1000 |
Isolated voltage | 500V AC |
Terminal screw torque | 0.22...0.25 Nm (1.95...2.21 lb-in) (using a 2.5 mm (0.10 in.) flat-blade screwdriver) |
Environmental
Surrounding air temperature, max | 65 °C |
---|---|
Emissions | CISPR 11 (IEC 61000-6-4): Class A |
Vibration | IEC 60068-2-6 (Test Fc, operating), 2 G @ 10...500 Hz |
ESD immunity | IEC 61000-4-2: 6 kV contact discharges, 8 kV air discharges |
EFT/B immunity | IEC 61000-4-4: ± 2 kV @ 5 kHz on communication ports |
Shock | Operating: 25 G, IEC 60068-2-27 (Test Ea, unpackaged shock) |
Conducted RF immunity | IEC 61000-4-6, 10V rms with 1 kHz sine-wave 80% AM from 150 kHz...80 MHz |
Surge transient immunity | IEC 61000-4-5: ± 2 kV line-earth(CM) on communication ports |
Nonoperating temperature | -40...85 °C (-40...185 °F), IEC60068-2-1 (Test Ad, operating cold), IEC60068-2-2 (Test Bd, operating dry heat), IEC 60068-2-14 (Test Nb, operating thermal shock) |
Operating temperature | -20...65 °C (-4...149 °F), IEC 60068-2-1 (Test Ad, operating cold), IEC 60068-2-2 (Test Bd, operating dry heat), IEC 60068-2-14 (Test Nb, operating thermal shock) |
Radiated RF immunity | IEC 61000-4-3: 10V/m with 1 kHz sine-wave 80% AM from 80...2000 MHz, 10V/m with 200 Hz 50% pulse 100% AM @ 900 MHz, 10V/m with 200 Hz 50% pulse 100% AM @ 1890 MHz, 10V/m with 1 kHz sine-wave 80% AM from 2000...2700 MHz, |
Certification
North American temperature code | T4 |
---|
Mechanical
Mounting torque | 0.2 Nm |
---|
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
User Manual | 2080-UM004 |
Find more technical documentation for this product in the
Technical Documentation Center.
Documentation
TYPE | User Manual |
---|---|
PUBLICATION NUMBER | 2080-UM004 |
Find more technical documentation for this product in the
Technical Documentation Center.
Certifications
- Korean Register of Shippin
This product was certified with the above certifications as of 2024-05-13. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Certifications
- Korean Register of Shippin
This product was certified with the above certifications as of 2024-05-13. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Copyright ©2024 Rockwell Automation, Inc.