https://www.rockwellautomation.com/en-at/products/details.199-DR1.html
Catalog #: 199-DR1
Best Selling
IEC 35mm x 7.5mm x 1 m DIN Rail
Catalog #: 199-DR1
Best Selling
IEC 35mm x 7.5mm x 1 m DIN Rail
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
For full product specifications, please see the product catalog.
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Technical Data | 1492-TD015 |
Find all available product literature for this product in the
Literature Library results.
Documentation
TYPE | Technical Data |
---|---|
PUBLICATION NUMBER | 1492-TD015 |
Find all available product literature for this product in the
Literature Library results.
Copyright ©2024 Rockwell Automation, Inc.