https://www.rockwellautomation.com/en-at/products/details.1783-SFP100LX.html
Catalog #: 1783-SFP100LX
Best Selling
100 Mbs SMF SFP
Catalog #: 1783-SFP100LX
Best Selling
100 Mbs SMF SFP
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Electrical
Ethernet | No |
---|---|
Fast Ethernet | Yes |
Gigabit Ethernet | No |
Type | 100BASE-LX singlemode fiber |
Cable length (km) | 10 |
Core size/cladding size | G.652 |
Interface connector | Dual LC |
Wavelength | 1310 Nm |
10 Gigabit Ethernet | No |
Digital optical monitoring (DOM) | Yes |
Environmental
Temperature | -40 °C |
---|
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Technical Data | 1783-TD001 |
Find all available product literature for this product in the
Literature Library results.
Documentation
TYPE | Technical Data |
---|---|
PUBLICATION NUMBER | 1783-TD001 |
Find all available product literature for this product in the
Literature Library results.
Copyright ©2024 Rockwell Automation, Inc.