https://www.rockwellautomation.com/en-at/products/details.1606-XLS240E.html
Catalog #: 1606-XLS240E
Best Selling
Power Supply XLS 240 W Power Supply
Catalog #: 1606-XLS240E
Best Selling
Power Supply XLS 240 W Power Supply
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Electrical
Nominal value output voltage 1 | 24 V |
---|---|
Secondary voltage adjustable | Yes |
Power output | 240 W |
Voltage type of supply voltage | AC/DC |
Rated supply voltage at DC | 110 V |
Derating | 6 W/°C |
DC OK relay contact | Yes |
Input inrush current limiter | Active |
Output voltage | 24...28V DC |
Power factor | 0.92 typical |
Operational range | 88...188V DC |
Reserve power (typ. 4 s) | 15 A, 24V DC |
Rated output current | 9 A, 28V DC |
External input fuse, min | B-6 A or C-4 A |
Power losses | 16.7 W typical |
Sub group | Performance family |
Hold-up time | 27 ms |
Efficiency | 93.5% typical |
Input inrush current | 4 A/7 A |
Input voltage | 100...240V @ AC, 47...63 Hz |
Rated input current | 2.8 A, 100V AC |
Special feature | Active PFC, Class 1 division 2, semi F47, 9) ABS/GL/RINA (marine) |
Output voltage stabilized | Yes |
Rail mounting possible | Yes |
Stabilized | Yes |
Mechanical
Height | 124 mm |
---|---|
Depth | 117 mm |
Direct mounting possible | No |
Width | 60 mm |
Degree of protection (IP) | IP20 |
Type of electric connection | Spring clamp connection |
Special functions | No special function |
MTBF | 581 kh (40 °C, SN29500) |
Wall mounting possible | Yes |
Degree of protection (NEMA) | Other |
Environmental
Ripple and noise, max | 50 mV |
---|---|
Operating temperature | -25 °C |
Lifetime, min | 71 kh (+40 °C) |
Non-operating temperature range | -40 to 85 °C |
Construction
Weight | 900 g |
---|
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Technical Data | 1606-TD002 |
Find all available product literature for this product in the
Literature Library results.
Documentation
TYPE | Technical Data |
---|---|
PUBLICATION NUMBER | 1606-TD002 |
Find all available product literature for this product in the
Literature Library results.
Certifications
- Eurasion Economic Community
- Australian RCM
This product was certified with the above certifications as of 2024-05-13. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Certifications
- Eurasion Economic Community
- Australian RCM
This product was certified with the above certifications as of 2024-05-13. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Copyright ©2024 Rockwell Automation, Inc.