https://www.rockwellautomation.com/en-at/products/details.1606-XLP15E.html
Catalog #: 1606-XLP15E
Best Selling
Power Supply, 15 W, 24V DC, No Special Function, Compact Family, Global Input Voltage
Catalog #: 1606-XLP15E
Best Selling
Power Supply, 15 W, 24V DC, No Special Function, Compact Family, Global Input Voltage
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Mechanical
Height | 75 mm |
---|---|
Depth | 91 mm |
Direct mounting possible | No |
Width | 22.5 mm |
Degree of protection (IP) | IP20 |
Type of electric connection | Screw connection |
Shock | 30 G, 6 ms 20G, 11 ms |
Special functions | No special function |
MTBF | 4369000 hours @ 40 °C, SN 29500 |
Wall mounting possible | Yes |
Degree of protection (NEMA) | Other |
Vibration | 2 G |
Electrical
Secondary voltage adjustable | Yes |
---|---|
Power output | 15 W |
Voltage type of supply voltage | AC/DC |
Rated supply voltage at DC | 85 V |
Efficiency, typ | 85.1 % |
Adjustment range | 24 V |
Operational range | 85...264V AC |
Rated output current | 0.54 to 0.63 A |
Phases | 1-phase |
Sub group | Compact family |
Hold-up time | >47 ms @ 100V AC |
Input voltage | 100…240V AC |
Special family function | No power boost |
Rated input current | <0.28 A @ 100V AC |
Special feature | — |
Output voltage stabilized | Yes |
Rail mounting possible | Yes |
Stabilized | Yes |
Environmental
Ripple and noise, max | 50 mV |
---|---|
Operating temperature | -10 °C |
Storage temperature | -40 °C |
Relative humidity | 5 to 95 % |
Construction
Weight | 130 g |
---|
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Technical Data | 1606-TD002 |
Find all available product literature for this product in the
Literature Library results.
Documentation
TYPE | Technical Data |
---|---|
PUBLICATION NUMBER | 1606-TD002 |
Find all available product literature for this product in the
Literature Library results.
Certifications
- Eurasion Economic Community
- Australian RCM
This product was certified with the above certifications as of 2024-05-14. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Certifications
- Eurasion Economic Community
- Australian RCM
This product was certified with the above certifications as of 2024-05-14. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Copyright ©2024 Rockwell Automation, Inc.