https://www.rockwellautomation.com/en-at/products/details.1606-XLP15A.html
Catalog #: 1606-XLP15A
Best Selling
Power Supply XLP 15 W Power Supply
Catalog #: 1606-XLP15A
Best Selling
Power Supply XLP 15 W Power Supply
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Mechanical
Height | 75 mm |
---|---|
Depth | 91 mm |
Direct mounting possible | No |
Width | 22.5 mm |
Degree of protection (IP) | IP20 |
Type of electric connection | Screw connection |
Shock | 30 G, 6 ms 20G, 11 ms |
Special functions | No special function |
MTBF | 2686000 hours @ 40 °C, SN 29500 |
Wall mounting possible | Yes |
Degree of protection (NEMA) | Other |
Vibration | 2 G |
Electrical
Secondary voltage adjustable | Yes |
---|---|
Power output | 15 W |
Voltage type of supply voltage | AC/DC |
Rated supply voltage at DC | 85 V |
Efficiency, typ | 77.2 % |
Adjustment range | 5 V |
Operational range | 85...264V AC |
Rated output current | 3 A |
Phases | 1-phase |
Sub group | Compact family |
Hold-up time | >45 ms @ 100V AC |
Input voltage | 100…240V AC |
Special family function | No power boost |
Rated input current | <0.28 A @ 100V AC |
Special feature | — |
Output voltage stabilized | Yes |
Rail mounting possible | Yes |
Stabilized | Yes |
Environmental
Ripple and noise, max | 50 mV |
---|---|
Operating temperature | -10 °C |
Storage temperature | -40 °C |
Relative humidity | 5 to 95 % |
Construction
Weight | 130 g |
---|
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Technical Data | 1606-TD002 |
Find all available product literature for this product in the
Literature Library results.
Documentation
TYPE | Technical Data |
---|---|
PUBLICATION NUMBER | 1606-TD002 |
Find all available product literature for this product in the
Literature Library results.
Certifications
- Eurasion Economic Community
- Australian RCM
This product was certified with the above certifications as of 2024-05-13. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Certifications
- Eurasion Economic Community
- Australian RCM
This product was certified with the above certifications as of 2024-05-13. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Copyright ©2024 Rockwell Automation, Inc.