https://www.rockwellautomation.com/en-at/products/details.1606-XLE240E.html
Catalog #: 1606-XLE240E
Best Selling
Power Supply, 240W, 1PH, 24-28VDC, 10A, Screw terminals
Catalog #: 1606-XLE240E
Best Selling
Power Supply, 240W, 1PH, 24-28VDC, 10A, Screw terminals
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Electrical
Nominal value output voltage 1 | 24 V |
---|---|
Secondary voltage adjustable | Yes |
Max. output current 1 | 10 A |
Nominal value output current 1 | 10 A |
Power output | 240 W |
Voltage type of supply voltage | AC/DC |
1st secondary output voltage | 24 V |
Rated supply voltage at AC 50 Hz | 100 V |
Rated supply voltage at AC 60 Hz | 100 V |
Rated supply voltage at DC | 110 V |
Power reserves | 20 % |
Derating | 6 W/°C |
DC OK relay contact | Yes |
Input inrush current limiter | Active |
Adjustment range | 24 V |
Power factor | 0.97 typical |
Operational range | 90…132V AC |
Rated output current | 8.6 A, 28V |
External input fuse, min | B-6 A or C-6 A |
Power losses | 12.1 W typical |
Sub group | Essential line |
Hold-up time | >46 ms @ 120V |
Efficiency | 95.2% typical |
Input inrush current | 6 A/9 A |
Special family function | Dynamic 120% power boost under 45C Degree |
Rated input current | 5 A, 100V AC |
Output voltage stabilized | Yes |
Rail mounting possible | Yes |
Stabilized | Yes |
Mechanical
Height | 124 mm |
---|---|
Depth | 117 mm |
Direct mounting possible | No |
Width | 39 mm |
Degree of protection (IP) | IP20 |
Type of electric connection | Screw connection |
Shock | 30 G, 6ms 20 G, 11ms |
MTBF | 661 kh (40 °C, SN29500) |
Wall mounting possible | Yes |
Vibration | 2 G |
Environmental
Ripple and noise, max | 50 mV |
---|---|
Operating temperature | -25 °C |
Storage temperature | -25 °C |
Lifetime, min | 120 kh (+40 °C) |
Relative humidity | 5 to 95 % |
Construction
Weight | 600 g |
---|
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Technical Data | 1606-TD002 |
Find all available product literature for this product in the
Literature Library results.
Documentation
TYPE | Technical Data |
---|---|
PUBLICATION NUMBER | 1606-TD002 |
Find all available product literature for this product in the
Literature Library results.
Copyright ©2024 Rockwell Automation, Inc.